blob: 3de45266fe1db1a2d3ce23d9d0ffe45007193f3c (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
|
/*
/*---------------------------------------------------------------------------*/
#include <msp430.h>
#include <stdint.h>
#include <stdbool.h>
#include <stdio.h>
#define CC2650
#define MSP432
/*---------------------------------------------------------------------------*/
#define RESET_IN1 ( BIT0 ) // RTS - RESET
#define BOOT_IN1 ( BIT1 ) // DTR - BOOT
#define RESET_OUT1 ( BIT2 ) // RTS - RESET
#define BOOT_OUT1 ( BIT3 ) // DTR - BOOT
/*---------------------------------------------------------------------------*/
#define RESET_IN2 ( BIT4 ) // RTS - RESET
#define BOOT_IN2 ( BIT5 ) // DTR - BOOT
#define RESET_OUT2 ( BIT6 ) // RTS - RESET
#define BOOT_OUT2 ( BIT7 ) // DTR - BOOT
/*---------------------------------------------------------------------------*/
#define BOOTLOADER_TIMEOUT ( 3000 ) // ~2s ms @ 1.5 kHz
#define STARTUP_DELAY ( 425 ) // ~0.1ms us @ 4.25 MHz
#define MSEC_DELAY ( 4250 ) // ~1ms @ 4.25 MHz
#define BOOTLOADER_DELAY ( 5*MSEC_DELAY ) // ~1ms @ 4.25 MHz
/*---------------------------------------------------------------------------*/
static volatile bool bootloader_active = false;
static volatile bool bootload_enable = false;
/*---------------------------------------------------------------------------*/
int main(void) {
// Disable Watchdog
WDTCTL = WDTPW + WDTHOLD;
// Set DCO operation to 4.25 MHz
BCSCTL1 &= ~(BIT2 + BIT1 + BIT0);
BCSCTL1 |= (BIT3 + BIT1 + BIT0);
/*
* Configure MCLK, SMCLK, ACLK
MCLK = DCO / 1 = 4.25 MHz
SMCLK = DCO / 1 = 4.25 MHz
ACLK = VLOCLK / 8 = 12 kHz / 8 = 1.5 kHz
*/
BCSCTL1 |= (XT2OFF + DIVA_3);
BCSCTL3 |= (LFXT1S_2);
// Configure P1 input and ouput
#ifdef MSP432
P1DIR &= ~(RESET_IN1 + BOOT_IN1);
P1DIR &= ~(RESET_OUT1);
P1DIR |= (BOOT_OUT1);
P1OUT |= (BOOT_OUT1);
#endif
#ifdef CC2650
P1DIR &= ~(RESET_IN2 + BOOT_IN2);
P1DIR &= ~(RESET_OUT2);
P1DIR |= (BOOT_OUT2);
P1OUT |= (BOOT_OUT2);
#endif
// Wait for stabilization
__delay_cycles(STARTUP_DELAY);
#ifdef MSP432
// Configure RESET_IN1 interrupt high to low
P1IFG &= ~(RESET_IN1);
P1IES |= (RESET_IN1);
P1IE |= (RESET_IN1);
#endif
#ifdef CC2650
// Configure RESET_IN2 interrupt high to low
P1IFG &= ~(RESET_IN2);
P1IES |= (RESET_IN2);
P1IE |= (RESET_IN2);
#endif
// Forever
while (1) {
// Go to the lowest LPM
if (bootloader_active == true) {
_BIS_SR(LPM3_bits + GIE);
} else {
_BIS_SR(LPM4_bits + GIE);
}
}
return 0;
}
/*---------------------------------------------------------------------------*/
#pragma vector=PORT1_VECTOR
__interrupt void port1_isr (void) {
#ifdef MSP432
// RESET_IN1 high to low
if (((P1IFG & RESET_IN1) == RESET_IN1) &&
((P1IN & RESET_IN1) == 0) &&
((P1IES & RESET_IN1) == RESET_IN1)) {
// RESET_IN1 interrupt clear
P1IFG &= ~(RESET_IN1);
// RESET_IN1 low to high
P1IES &= ~(RESET_IN1);
// BOOT_IN1 high to low
P1IES |= (BOOT_IN1);
P1IE |= (RESET_IN1 + BOOT_IN1);
// TIMERA0 configure
CCR0 = BOOTLOADER_TIMEOUT;
CCTL0 = (CCIE);
TACTL = (TASSEL_1 + MC_1 + TAIE + TACLR);
// Set bootloader_active
bootloader_active = true;
}
// BOOT_IN1 high to low
if (((P1IFG & BOOT_IN1) == BOOT_IN1) &&
((P1IN & BOOT_IN1) == 0) &&
((P1IES & BOOT_IN1) == BOOT_IN1)) {
// BOOT_IN1 interrupt clear
P1IFG &= ~(BOOT_IN1);
// RESET_IN1 should be low
if ((P1IN & RESET_IN1) == 0) {
bootload_enable = true;
}
}
// RESET_IN1 low to high
if (((P1IFG & RESET_IN1) == RESET_IN1) &&
((P1IN & RESET_IN1) == RESET_IN1) &&
((P1IES & RESET_IN1) == 0)) {
// RESET_IN1 interrupt clear
P1IFG &= ~(RESET_IN1);
// RESET_IN1 and BOOT_IN1 disable
P1IE &= ~(RESET_IN1 + BOOT_IN1);
// If bootload_enable is set
if (bootload_enable == true) {
// RESET_OUT1 is now ouput
P1DIR |= (RESET_OUT1);
//__delay_cycles(STARTUP_DELAY);
P1OUT &= ~(BOOT_OUT1);
__delay_cycles(STARTUP_DELAY);
/* Reset Pulse */
P1OUT &=~(RESET_OUT1);
__delay_cycles(MSEC_DELAY);
P1OUT |= (RESET_OUT1);
__delay_cycles(BOOTLOADER_DELAY);
/* Release Boot Pin*/
P1OUT |= (BOOT_OUT1);
// RESET_OUT1 is now input
P1DIR &= ~(RESET_OUT1);
}
}
#endif
#ifdef CC2650
// RESET_IN1 high to low
if (((P1IFG & RESET_IN2) == RESET_IN2) &&
((P1IN & RESET_IN2) == 0) &&
((P1IES & RESET_IN2) == RESET_IN2)) {
// RESET_IN2 interrupt clear
P1IFG &= ~(RESET_IN2);
// RESET_IN2 low to high
// BOOT_IN2 high to low
P1IES &= ~(RESET_IN2);
P1IES |= (BOOT_IN2);
P1IE |= (RESET_IN2 + BOOT_IN2);
// TIMERA0 configure
CCR0 = BOOTLOADER_TIMEOUT;
CCTL0 = (CCIE);
TACTL = (TASSEL_1 + MC_1 + TAIE + TACLR);
// Set bootloader_active
bootloader_active = true;
}
// BOOT_IN2 high to low
if (((P1IFG & BOOT_IN2) == BOOT_IN2) &&
((P1IN & BOOT_IN2) == 0) &&
((P1IES & BOOT_IN2) == BOOT_IN2)) {
// BOOT_IN2 interrupt clear
P1IFG &= ~(BOOT_IN2);
// RESET_IN1 should be low
if ((P1IN & RESET_IN2) == 0) {
bootload_enable = true;
}
}
// RESET_IN1 low to high
if (((P1IFG & RESET_IN2) == RESET_IN2) &&
((P1IN & RESET_IN2) == RESET_IN2) &&
((P1IES & RESET_IN2) == 0)) {
// RESET_IN1 interrupt clear
P1IFG &= ~(RESET_IN2);
// RESET_IN1 and BOOT_IN1 disable
P1IE &= ~(RESET_IN2 + BOOT_IN2);
// If bootload_enable is set
if (bootload_enable == true) {
// RESET_OUT1 is now ouput
P1DIR |= (RESET_OUT2);
//__delay_cycles(STARTUP_DELAY);
P1OUT &= ~(BOOT_OUT2);
__delay_cycles(STARTUP_DELAY);
/* Reset Pulse */
P1OUT &=~(RESET_OUT2);
__delay_cycles(MSEC_DELAY);
P1OUT |= (RESET_OUT2);
__delay_cycles(BOOTLOADER_DELAY);
/* Release Boot Pin*/
P1OUT |= (BOOT_OUT2);
// RESET_OUT1 is now input
P1DIR &= ~(RESET_OUT2);
}
}
#endif
_BIC_SR_IRQ(LPM4_bits + GIE);
}
/*---------------------------------------------------------------------------*/
#pragma vector=TIMERA0_VECTOR
__interrupt void timera0_isr (void) {
// TIMERA0 reset
TACTL = 0;
CCTL0 &=~(CCIE);
// Clear variables
bootloader_active = false;
bootload_enable = false;
#ifdef MSP432
// Ensure RESET_OUT1 and BOOT_OUT1 are high
P1OUT |= (RESET_OUT1 + BOOT_OUT1);
P1DIR &=~(RESET_OUT1);
// (Re)Enable RESET_IN1 high to low Int
P1IES |= (RESET_IN1);
P1IFG &= ~(RESET_IN1+BOOT_IN1);
P1IE |= (RESET_IN1);
#endif
#ifdef CC2650
// Ensure RESET_OUT2 and BOOT_OUT2 are high
P1OUT |= (RESET_OUT2 + BOOT_OUT2);
P1DIR &=~(RESET_OUT2);
// (Re)Enable RESET_IN2 high to low Int
P1IES |= (RESET_IN2);
P1IFG &= ~(RESET_IN2+BOOT_IN2);
P1IE |= (RESET_IN2);
#endif
_BIC_SR_IRQ(LPM3_bits + GIE);
}
/*---------------------------------------------------------------------------*/
|