1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
|
/*
* ======== empty_min.c ========
*/
/* XDCtools Header files */
#include <xdc/std.h>
#include <xdc/runtime/System.h>
#include <xdc/runtime/Error.h>
/* BIOS Header files */
#include <ti/sysbios/BIOS.h>
#include <ti/sysbios/knl/Task.h>
#include <ti/sysbios/knl/Clock.h>
#include <ti/sysbios/knl/Semaphore.h>
#include <ti/sysbios/knl/Event.h>
/* TI-RTOS Header files */
//#include <ti/drivers/I2C.h>
#include <ti/drivers/PIN.h>
#include <ti/drivers/SPI.h>
#include <ti/drivers/UART.h>
// #include <ti/drivers/Watchdog.h>
/* Board Header files */
#include "Board.h"
#include "uart_printf.h"
#define TASKSTACKSIZE 512
Task_Struct task0Struct;
Char task0Stack[TASKSTACKSIZE];
Task_Struct task1Struct;
Char task1Stack[TASKSTACKSIZE];
Task_Struct task2Struct;
Char task2Stack[TASKSTACKSIZE];
Event_Handle myEvent;
Error_Block eb;
Semaphore_Struct semStruct;
Semaphore_Handle semHandle;
/*
* Application LED pin configuration table:
* - All LEDs board LEDs are off.
*/
static PIN_Handle ledPinHandle;
static PIN_State ledPinState;
PIN_Config ledPinTable[] = {
Board_LED0 | PIN_GPIO_OUTPUT_EN | PIN_GPIO_LOW | PIN_PUSHPULL | PIN_DRVSTR_MAX,
Board_LED1 | PIN_GPIO_OUTPUT_EN | PIN_GPIO_LOW | PIN_PUSHPULL | PIN_DRVSTR_MAX,
PIN_TERMINATE
};
/**
static PIN_Handle csnPinHandle;
static PIN_State csnPinState;
PIN_Config csnPinTable[] = {
Board_DAC8730_CSN| PIN_GPIO_OUTPUT_EN | PIN_GPIO_LOW | PIN_PUSHPULL | PIN_DRVSTR_MAX,
PIN_TERMINATE
};
**/
/* Global memory storage for a PIN_Config table */
static PIN_Handle buttonPinHandle;
static PIN_State buttonPinState;
PIN_Config buttonPinTable[] = {
Board_BUTTON0 | PIN_INPUT_EN | PIN_PULLUP | PIN_IRQ_NEGEDGE,
//Board_BUTTON1 | PIN_INPUT_EN | PIN_PULLUP | PIN_IRQ_NEGEDGE,
PIN_TERMINATE
};
void buttonCallbackFxn(PIN_Handle handle, PIN_Id pinId) {
CPUdelay(8000*200);
Semaphore_post(semHandle);
//Event_post(myEvent,Event_Id_02);
}
Void uartFxn(UArg arg0, UArg arg1)
{
char input;
while (1) {
// Blocking Read
input=uart_getch();
if(input=='g'){
//Event_post(myEvent,Event_Id_02);
Semaphore_post(semHandle);
}
Task_sleep((UInt)arg0);
}
}
#define REGSBW 0x1E
#define REGSBR 0x0F
#define EEPSBW 0x5A
#define EEPSBR 0x4B
#define CMRST 0xC3
#define WENA 0x00
#define VCFG1 0x01
#define VCFG2 0x01
#define STA1 0x07
#define STA2 0x08
#define GPVR 0x0C
#define CFG3 0xA6
Void spiFxn(UArg arg0, UArg arg1)
{
uint8_t txBufferPointer[8];
uint8_t rxBufferPointer[8];
int i;
uint8_t k=0;
int flagerr=0;
SPI_Handle spi;
SPI_Params spiParams;
SPI_Transaction spiTransaction;
UInt events;
SPI_Params_init(&spiParams);
// Slave mode
spiParams.mode = SPI_MASTER;
spiParams.bitRate = 10000;
spiParams.transferMode = SPI_MODE_BLOCKING;
spiParams.frameFormat = SPI_POL0_PHA0;
spi=SPI_open(Board_SPI0,&spiParams);
if(!spi){
System_printf("SPI did not open");
}
System_printf("SPI Init Done\r\n");
//Task_sleep((UInt)arg0);
System_printf("Press button:\r\n");
PIN_setOutputValue(ledPinHandle, Board_LED0,1);
PIN_setOutputValue(ledPinHandle, Board_LED1,1);
Semaphore_pend(semHandle, BIOS_WAIT_FOREVER);
/* Start test */
PIN_setOutputValue(ledPinHandle, Board_LED0,0);
PIN_setOutputValue(ledPinHandle, Board_LED1,0);
/* Send SPI Reset Command */
spiTransaction.rxBuf = rxBufferPointer;
spiTransaction.txBuf = txBufferPointer;
spiTransaction.count=3;
txBufferPointer[0]=CMRST;
txBufferPointer[1]=0x55;
txBufferPointer[2]=0xFF;
rxBufferPointer[0]=0;
rxBufferPointer[1]=0;
rxBufferPointer[2]=0;
if (SPI_transfer(spi,&spiTransaction)) {
if (rxBufferPointer[2] != 0xF0)
{
Event_post(myEvent, Event_Id_00);
flagerr=1;
}
System_printf("RST: %x %x %x\r\n",rxBufferPointer[0],rxBufferPointer[1],rxBufferPointer[2]);
System_flush();
}else{
Event_post(myEvent, Event_Id_00);
flagerr=1;
//Task_exit();
}
for(i=1000;i>0;i--);
/* Read 4 Bytes from EEPROM: Chip ID*/
txBufferPointer[0]=0x63;
txBufferPointer[1]=0xA0;
txBufferPointer[2]=0x04;
txBufferPointer[3]=0x03;
txBufferPointer[4]=0x02;
txBufferPointer[5]=0x01;
txBufferPointer[6]=0xFF;
spiTransaction.rxBuf = rxBufferPointer;
spiTransaction.txBuf = txBufferPointer;
spiTransaction.count = 7;
if (SPI_transfer(spi,&spiTransaction)) {
if (rxBufferPointer[2] != 0xF0)
{
Event_post(myEvent, Event_Id_00);
flagerr=1;
}
System_printf("IDC: ");
for(i=0;i<7;i++){
System_printf("%x ",rxBufferPointer[i]);
}
System_printf("\r\n");
System_flush();
}else{
Event_post(myEvent, Event_Id_00);
flagerr=1;
//Task_exit();
}
/* OK! */
if(flagerr==0){
Event_post(myEvent, Event_Id_01);
System_printf("***\r\n");
System_flush();
}else{
System_printf("KO!\r\n");
System_flush();
}
System_printf("Press button to continue:\r\n");
Semaphore_pend(semHandle, BIOS_WAIT_FOREVER);
while(1){
Task_sleep((UInt)arg0);
// Enable Write GPVR Register
txBufferPointer[0]=REGSBW;
txBufferPointer[1]=WENA;
txBufferPointer[2]=GPVR;
txBufferPointer[3]=0xFF;
spiTransaction.rxBuf = rxBufferPointer;
spiTransaction.txBuf = txBufferPointer;
spiTransaction.count = 4;
System_printf("TX: %x\r\n",k);
if (SPI_transfer(spi,&spiTransaction)) {
System_printf("WENA: %x %x %x %x\r\n",rxBufferPointer[0],rxBufferPointer[1],rxBufferPointer[2],rxBufferPointer[3]);
System_flush();
}
// Write GPVR Register
txBufferPointer[0]=REGSBW;
txBufferPointer[1]=GPVR;
txBufferPointer[2]=k++;
txBufferPointer[3]=0xFF;
spiTransaction.rxBuf = rxBufferPointer;
spiTransaction.txBuf = txBufferPointer;
spiTransaction.count = 4;
if (SPI_transfer(spi,&spiTransaction)) {
System_printf("REGSBW: %x %x %x %x\r\n",rxBufferPointer[0],rxBufferPointer[1],rxBufferPointer[2],rxBufferPointer[3]);
System_flush();
}
// Read GPVR Register
txBufferPointer[0]=REGSBR;
txBufferPointer[1]=GPVR;
txBufferPointer[2]=0x01;
txBufferPointer[3]=0xFF;
spiTransaction.rxBuf = rxBufferPointer;
spiTransaction.txBuf = txBufferPointer;
spiTransaction.count = 4;
if (SPI_transfer(spi,&spiTransaction)) {
System_printf("REGSBR: %x %x %x %x\r\n",rxBufferPointer[0],rxBufferPointer[1],rxBufferPointer[2],rxBufferPointer[3]);
System_flush();
}
/* READ 1 BYTE from EEPROM
txBufferPointer[0]=EEPSBR;
txBufferPointer[1]=0xA0;
txBufferPointer[2]=0x01;
txBufferPointer[3]=0xFF;
spiTransaction.rxBuf = rxBufferPointer;
spiTransaction.txBuf = txBufferPointer;
spiTransaction.count = 4;
if (SPI_transfer(spi,&spiTransaction)) {
System_printf("ID0: %x %x %x %x\r\n",rxBufferPointer[0],rxBufferPointer[1],rxBufferPointer[2],rxBufferPointer[3]);
System_flush();
}
*/
}
/* Deinitialized I2C */
SPI_close(spi);
}
/*
* ======== heartBeatFxn ========
* Toggle the Board_LED0. The Task_sleep is determined by arg0 which
* is configured for the heartBeat Task instance.
*/
Void heartBeatFxn(UArg arg0, UArg arg1)
{
UInt events;
events=Event_pend(myEvent,Event_Id_NONE,Event_Id_00+Event_Id_01,BIOS_WAIT_FOREVER);
if(events & Event_Id_00){
while (1)
{
Task_sleep((UInt)arg0);
PIN_setOutputValue(ledPinHandle, Board_LED1,!PIN_getOutputValue(Board_LED1));
}
}
if(events & Event_Id_01){
while (1)
{
Task_sleep((UInt)arg0);
PIN_setOutputValue(ledPinHandle, Board_LED0,!PIN_getOutputValue(Board_LED0));
}
}
}
/*
* ======== main ========
*/
int main(void)
{
Task_Params taskParams;
Semaphore_Params semParams;
/* Call board init functions */
Board_initGeneral();
Board_initSPI();
// Board_initI2C();
Board_initUART();
// Board_initWatchdog();
/* Default instance configuration params */
Error_init(&eb);
myEvent = Event_create(NULL,&eb);
if (myEvent == NULL) {
System_abort("Event create failed");
}
/* BMH Init UART for System_printf() */
UART_Params uartParams;
UART_Params_init(&uartParams);
uartParams.baudRate = 115200;
UartPrintf_init(UART_open(Board_UART, &uartParams));
System_printf("Uart open\r\n");
/* Construct SPI Echo Task thread */
Task_Params_init(&taskParams);
taskParams.arg0 = 1000000 / Clock_tickPeriod;
taskParams.stackSize = TASKSTACKSIZE;
taskParams.stack = &task1Stack;
Task_construct(&task1Struct, (Task_FuncPtr)spiFxn, &taskParams, NULL);
/* Construct heartBeat Task thread */
Task_Params_init(&taskParams);
taskParams.arg0 = 500000 / Clock_tickPeriod;
taskParams.stackSize = TASKSTACKSIZE;
taskParams.stack = &task0Stack;
Task_construct(&task0Struct, (Task_FuncPtr)heartBeatFxn, &taskParams, NULL);
/* Construct Uart Task thread */
Task_Params_init(&taskParams);
taskParams.arg0 = 100000 / Clock_tickPeriod;
taskParams.stackSize = TASKSTACKSIZE;
taskParams.stack = &task2Stack;
Task_construct(&task2Struct, (Task_FuncPtr)uartFxn, &taskParams, NULL);
/* Construct Semaphore Obtain instance handle */
Semaphore_Params_init(&semParams);
Semaphore_construct(&semStruct,0, &semParams);
semHandle = Semaphore_handle(&semStruct);
/* Setup callback for button pins */
buttonPinHandle = PIN_open(&buttonPinState, buttonPinTable);
if(!buttonPinHandle) {
System_abort("Error initializing button pins\n");
}
if (PIN_registerIntCb(buttonPinHandle, &buttonCallbackFxn) != 0) {
System_abort("Error registering button callback function");
}
/* Open LED pins */
ledPinHandle = PIN_open(&ledPinState, ledPinTable);
if(!ledPinHandle) {
System_abort("Error initializing board LED pins\n");
}
PIN_setOutputValue(ledPinHandle, Board_LED0, 1);
PIN_setOutputValue(ledPinHandle, Board_LED1, 1);
/* Start BIOS */
BIOS_start();
return (0);
}
|