summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* am65xx: Update Resource type to match sciclient API changeHEADmasterSam Nelson2020-04-031-6/+6
* Remoteproc: DRA7xx: Fix incorrect DSP HEAP1 address3.51.00.00Aipc-nextSuman Anna2020-03-131-2/+2
* am65xx: Pass valid request pointer for Sciclient version checkAngela Stegmaier2020-03-131-2/+4
* K2: Use FW_RSC_ADDR_ANY for vrings in R5F resource table3.51.00.00Sam Nelson2020-01-311-6/+5
* VirtQueue: K2: poll for init completion statusSam Nelson2020-01-311-1/+24
* Remoteproc: AM65XX: Use FW_RSC_ADDR_ANY for vrings in R5F resource tableSam Nelson2020-01-311-15/+4
* VirtQueue: AM65X: poll for init completion statusSam Nelson2020-01-311-0/+2
* am65xx: Remove dependence on DEVMEM entrySam Nelson2020-01-312-23/+7
* Remoteproc: DRA7xx: Use FW_RSC_ADDR_ANY for vrings in IPU resource tableTero Kristo2019-12-191-4/+4
* Remoteproc: DRA7xx: Use FW_RSC_ADDR_ANY for vrings in DSP resource tableTero Kristo2019-12-191-4/+4
* VirtQueue: dra7xx: poll for init completion statusTero Kristo2019-12-161-0/+2
* test_omx: Add null termination to avoid out of bound access3.50.04.08Sam Nelson2019-10-281-0/+2
* srvmgr: Fix issue with memcopySam Nelson2019-10-281-2/+2
* Remoteproc: DRA7xx: Adjust entries to fix carveout allocation failuresSam Nelson2019-10-182-39/+142
* Remoteproc: DRA7xx: Drop invalid MEM_IOBUFS devmem entrySuman Anna2019-10-182-36/+4
* test_omx: Update not to fill the whole buffer3.50.04.07ASam Nelson2019-10-091-1/+1
* SysMin: Fix missed local variableSam Nelson2019-10-091-1/+1
* SysMin: Fix double usage of variable iSam Nelson2019-10-091-5/+5
* tests: Fix issue with parameter order for strncpySam Nelson2019-10-091-2/+3
* RcmServer: Update cast to match type comparedSam Nelson2019-10-091-3/+3
* package.bld: Remove --gcc optionSam Nelson2019-10-082-7/+3
* tests: Add error check to be more robustSam Nelson2019-10-085-9/+25
* transports: Fix to avoid potential divide by zero errorSam Nelson2019-10-082-7/+13
* nsremote: Add additional check to handle assert disabledSam Nelson2019-10-082-10/+22
* heaps: Avoid possible divide by zero errorSam Nelson2019-10-083-8/+37
* NotifySetup: Initialize retvalSam Nelson2019-10-081-1/+1
* ListMP: Add additional check to handle no Assert caseSam Nelson2019-10-081-2/+23
* SysMin: Update type to match print patternSam Nelson2019-10-081-1/+1
* RPMessage: Add additional check to handle no Assert caseSam Nelson2019-10-081-3/+8
* grcm: fix issue with Uint32 to Ptr conversionSam Nelson2019-10-081-2/+2
* GateMP: Update handling of address > 32 bit for local Gate onlySam Nelson2019-10-081-15/+20
* ListMP: Update to handle the case without Shared address translationSam Nelson2019-10-081-15/+30
* TransportShmCirc: Fix handling of address > 32 bitsSam Nelson2019-10-081-9/+9
* TransportShm: Fix handling of address > 32 bitsSam Nelson2019-10-081-4/+4
* NameServer: Fix for handling address > 32 bitsSam Nelson2019-10-081-1/+1
* NameServerRemoteNotify: Fix handling of address > 32 bitsSam Nelson2019-10-081-2/+2
* NotifyDriverShm: Fix handling of address > 32 bitsSam Nelson2019-10-081-6/+6
* NotifyDriverCirc: Fix handling of address > 32 bitsSam Nelson2019-10-081-12/+12
* HeapMultiBufMP: Update to handle > 32 bit addressSam Nelson2019-10-081-5/+5
* HeapMemMP: Update handling of > 32bit shared addressesSam Nelson2019-10-081-5/+5
* HeapBufMP: Update handling for > 32 bit addressesSam Nelson2019-10-081-8/+8
* NotifySetup: Add return value check for cases not using AssertSam Nelson2019-10-081-1/+5
* Ipc: Add round up function separately for Address pointersSam Nelson2019-10-081-1/+4
* SharedRegion: Update to handle address calculation > 32 bits correctlySam Nelson2019-10-081-7/+7
* Ipc: Add proper hanlding of shared pointer and addressesSam Nelson2019-10-081-15/+15
* GateMP: Update arg to accomodate pointer for local GateSam Nelson2019-10-081-1/+1
* VirtQueue: Add additional checks to handle, assert not enabledSam Nelson2019-10-081-1/+9
* mm: Update code for better portabilitySam Nelson2019-10-082-5/+5
* build: Remove deprecated --gcc optionSam Nelson2019-10-082-14/+1
* trace: Update to snprintf for robustnessSam Nelson2019-10-081-2/+2