summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* version: update to new version 4.16.0.0HEAD4.16.00.00masterlu-nextSam Nelson2018-12-201-1/+1
* tests: Cleanup to prevent size mismatch warningsShravan Karthik2018-12-203-67/+68
* module: cmemk: Modifications to dmabuf operations for Linux Kernel > v4.18Shravan Karthik2018-12-201-0/+7
* apitest: Update to check for return value for allocPhysSam Nelson2018-12-201-11/+15
* cmem: Code clean upSam Nelson2018-12-201-90/+90
* cmemk: portability fixes for handling physical addressSam Nelson2018-12-201-10/+11
* cmem: Add portability fix for user space library sourceSam Nelson2018-12-201-17/+17
* cmemk: Update for K3 architectureSam Nelson2018-12-201-20/+60
* version: update to new version 4.15.0.24.15.00.02Sam Nelson2018-08-211-1/+1
* lu.mak: Update to allow building for aarch64Sam Nelson2018-08-171-1/+3
* cmemk: Fix mmap failures on K2 devices with v4.14.49Suman Anna2018-08-171-0/+1
* cmem: Update version number to 4.15.0.14.15.00.01Sam Nelson2018-03-051-1/+1
* cmemk: Update handling of get_physSam Nelson2018-02-151-6/+7
* cmem: Bug fix: Correct return value checkingSam Nelson2018-02-151-3/+3
* version: Update version number to 4.15.00.004.15.00.00_engSam Nelson2018-01-311-2/+2
* cmemk: Cleanup of tabs and spacesSam Nelson2018-01-311-403/+403
* cmemk: Update to make code work with kernel 4.14Sam Nelson2018-01-311-66/+50
* cmemk: Clean up of tabs and spacesSam Nelson2018-01-261-1468/+1468
* cmemk: Add error checks and cleanupSam Nelson2018-01-261-20/+52
* cmemk: Need protection for find_vma for multithread useSam Nelson2018-01-261-3/+5
* cmem: Fix return value for export_dmabufSam Nelson2018-01-261-2/+2
* cmemk: Fix the dma_buf ops names on 4.12+ kernelsSuman Anna2017-11-201-0/+7
* cmemk: Use architecture agnostic uaccess.h headerSuman Anna2017-11-201-1/+1
* cmemk: Fix usage of get_user_pages_remote() on 4.10+ kernelsSuman Anna2017-11-201-1/+4
* cmem: Update version to 4.14.01.004.14.01.00Sam Nelson2017-11-011-1/+1
* Android: move cmem libraries/binaries to vendor partitionVishal Mahaveer2017-09-191-0/+4
* version: Update cmem version to 4.144.14.00.00.eng4.14.00.00Sam Nelson2017-02-161-1/+1
* cmemk: Fix usage of get_user_pages() on 4.6+ kernelsSuman Anna2017-02-161-0/+8
* cmemk: Fix cmem_dma_buf_end_cpu_access() signature on 4.6+ kernelsSuman Anna2017-02-161-0/+10
* cmem: Update version4.13.00.01.eng4.13.00.01Sam Nelson2017-01-101-1/+1
* cmemk: Initialize vma variableSam Nelson2017-01-101-0/+2
* version: Update cmem version4.13.00.00.engSam Nelson2016-12-021-1/+1
* Documentation: Update ti,cmem.txt with updated featuresSam Nelson2016-12-021-26/+48
* cmemk: Add support for blocks using sram nodesSam Nelson2016-12-021-117/+132
* tests: Update apitest to exercise dmabuf exportSam Nelson2016-11-151-2/+14
* cmem: Add support to export cmem buffer as dmabufSam Nelson2016-11-153-26/+393
* cmem: Fix duplication of block_structSam Nelson2016-11-153-13/+9
* cmemk: Add error check for ioremap function callSam Nelson2016-11-151-3/+9
* cmemk: Fix for issue with allocating memory from CMA pool with non-keystoneSam Nelson2016-11-151-2/+3
* Documentation: Add kernel device tree documentation4.12.00.00Sam Nelson2016-09-261-0/+64
* cmemk: UPdate cache wb and invalidate function.4.12.00.00_engSam Nelson2016-09-071-3/+5
* version: Update version to 4.12.0.0Sam Nelson2016-09-071-1/+1
* cmemk: Update to use local assembly for cache operationsSam Nelson2016-09-071-19/+18
* Revert "Remove assembly function hack for !MULTI_CACHE case"Sam Nelson2016-09-071-0/+264
* cmem: Update version to 4.1.0.14.11.00.01Sam Nelson2016-06-241-1/+1
* cmemk: Update to use high level functions for cache operations4.11.00.00_engSam Nelson2016-04-271-8/+12
* cmemk: Cleanup on cmem_cma_dev_0Sam Nelson2016-04-271-12/+6
* cmemk: Update to remove return value for seq_printfSam Nelson2016-04-271-23/+7
* Remove assembly function hack for !MULTI_CACHE caseRobert Tivy2016-04-271-264/+0
* cmemk: Use #define for keystone dma pfn offsetSam Nelson2016-03-171-3/+6