diff options
author | Ramprasad N | 2020-02-12 22:13:21 -0600 |
---|---|---|
committer | Ramprasad N | 2020-02-12 23:09:35 -0600 |
commit | df4c50aecc9aad7ab3eb1ca9ebacfe473fcad7c5 (patch) | |
tree | 8ab87097d3bf141220ecf8c469689fe4bdbc2af1 | |
parent | e4872a8966a267d537399b1babc54e5f66ae8b3b (diff) | |
download | ipumm-master.tar.gz ipumm-master.tar.xz ipumm-master.zip |
Mark the vring device addresses as FW_RSC_ADDR_ANY, so that Linux kernel
knows it needs to update these to the actual dynamically allocated
memory locations. The virtqueue driver itself will poll for the
completion status of this update.
Signed-off-by: Tero Kristo <t-kristo@ti.com>
Signed-off-by: Ramprasad N <x0038811@ti.com>
-rw-r--r-- | platform/ti/dce/baseimage/custom_rsc_table_vayu_ipu.h | 11 |
1 files changed, 6 insertions, 5 deletions
diff --git a/platform/ti/dce/baseimage/custom_rsc_table_vayu_ipu.h b/platform/ti/dce/baseimage/custom_rsc_table_vayu_ipu.h index f0ed505..e21c7f7 100644 --- a/platform/ti/dce/baseimage/custom_rsc_table_vayu_ipu.h +++ b/platform/ti/dce/baseimage/custom_rsc_table_vayu_ipu.h | |||
@@ -1,5 +1,5 @@ | |||
1 | /* | 1 | /* |
2 | * Copyright (c) 2013-2015, Texas Instruments Incorporated | 2 | * Copyright (c) 2013-2020, Texas Instruments Incorporated |
3 | * All rights reserved. | 3 | * All rights reserved. |
4 | * | 4 | * |
5 | * Redistribution and use in source and binary forms, with or without | 5 | * Redistribution and use in source and binary forms, with or without |
@@ -86,8 +86,6 @@ | |||
86 | 86 | ||
87 | #define IPU_MEM_IPC_DATA 0x9F000000 | 87 | #define IPU_MEM_IPC_DATA 0x9F000000 |
88 | #define IPU_MEM_IPC_VRING 0x60000000 | 88 | #define IPU_MEM_IPC_VRING 0x60000000 |
89 | #define IPU_MEM_RPMSG_VRING0 0x60000000 | ||
90 | #define IPU_MEM_RPMSG_VRING1 0x60004000 | ||
91 | #define IPU_MEM_VRING_BUFS0 0x60040000 | 89 | #define IPU_MEM_VRING_BUFS0 0x60040000 |
92 | #define IPU_MEM_VRING_BUFS1 0x60080000 | 90 | #define IPU_MEM_VRING_BUFS1 0x60080000 |
93 | 91 | ||
@@ -122,6 +120,9 @@ | |||
122 | /* flip up bits whose indices represent features we support */ | 120 | /* flip up bits whose indices represent features we support */ |
123 | #define RPMSG_IPU_C0_FEATURES 1 | 121 | #define RPMSG_IPU_C0_FEATURES 1 |
124 | 122 | ||
123 | |||
124 | #define RPMSG_VRING_ADDR_ANY FW_RSC_ADDR_ANY | ||
125 | |||
125 | struct my_resource_table { | 126 | struct my_resource_table { |
126 | struct resource_table base; | 127 | struct resource_table base; |
127 | 128 | ||
@@ -219,8 +220,8 @@ struct my_resource_table ti_ipc_remoteproc_ResourceTable = { | |||
219 | /* no config data */ | 220 | /* no config data */ |
220 | }, | 221 | }, |
221 | /* the two vrings */ | 222 | /* the two vrings */ |
222 | { IPU_MEM_RPMSG_VRING0, 4096, IPU_RPMSG_VQ0_SIZE, 1, 0 }, | 223 | { RPMSG_VRING_ADDR_ANY, 4096, IPU_RPMSG_VQ0_SIZE, 1, 0 }, |
223 | { IPU_MEM_RPMSG_VRING1, 4096, IPU_RPMSG_VQ1_SIZE, 2, 0 }, | 224 | { RPMSG_VRING_ADDR_ANY, 4096, IPU_RPMSG_VQ1_SIZE, 2, 0 }, |
224 | 225 | ||
225 | { | 226 | { |
226 | TYPE_CARVEOUT, | 227 | TYPE_CARVEOUT, |