diff options
author | Buddy Liong | 2015-09-21 10:29:17 -0500 |
---|---|---|
committer | Buddy Liong | 2017-10-02 09:52:41 -0500 |
commit | f046d1aef0acf1397c63571c8bcabf06e321720e (patch) | |
tree | a7fb889daccefaf8ce6f7b9c76c14a637b76dde1 /extrel/ti/ivahd_codecs/packages/ti/sdo/codecs/h264enc/ce/H264ENC.xs | |
download | ipumm-f046d1aef0acf1397c63571c8bcabf06e321720e.tar.gz ipumm-f046d1aef0acf1397c63571c8bcabf06e321720e.tar.xz ipumm-f046d1aef0acf1397c63571c8bcabf06e321720e.zip |
First ipumm component to public git.ti.com3.00.09.00
ipumm component is part of TI Multimedia component to utilize
Hardware Video Accelerated Video codecs in IVA-HD. It contains the server
side of Distributed Codec Engine to utilize the HW codecs.
The client side of ipumm is libdce and it is currently held publically at
http://git.omapzoom.org/?p=repo/libdce.git;a=summary
ipumm component was previously maintained privately; only customers with
NDA were able to get the source code.
This is the first release of ipumm to public at git.ti.com
The license and software manifest for this ipumm component is included
at the top level of directory:
software license: SRAS 2087-308454-v1-IPUMM_TSPA_License.pdf
software manifest: Texas_Instruments_ipumm_Manifest.pdf
For internal reference:
Original repo is maintained in gerrit.ext.ti.com/gerrit/omap
Project name: ipumm
The last TAG version before moving to git.ti.com is 3.00.09.00
This first ipumm component will be tag the same as 3.00.09.00.
Signed-off-by: Buddy Liong <buddy.liong@ti.com>
Diffstat (limited to 'extrel/ti/ivahd_codecs/packages/ti/sdo/codecs/h264enc/ce/H264ENC.xs')
-rw-r--r-- | extrel/ti/ivahd_codecs/packages/ti/sdo/codecs/h264enc/ce/H264ENC.xs | 24 |
1 files changed, 24 insertions, 0 deletions
diff --git a/extrel/ti/ivahd_codecs/packages/ti/sdo/codecs/h264enc/ce/H264ENC.xs b/extrel/ti/ivahd_codecs/packages/ti/sdo/codecs/h264enc/ce/H264ENC.xs new file mode 100644 index 0000000..761af64 --- /dev/null +++ b/extrel/ti/ivahd_codecs/packages/ti/sdo/codecs/h264enc/ce/H264ENC.xs | |||
@@ -0,0 +1,24 @@ | |||
1 | /* | ||
2 | * ======== H264ENC.xs ======== | ||
3 | * This file implements the functions specified in the ti.sdo.ce.ICodec | ||
4 | * interface. These functions enable the configuration tool to validate | ||
5 | * user supplied configuration parameters (e.g., stack size for the | ||
6 | * thread running this codec). | ||
7 | */ | ||
8 | |||
9 | var verbose = false; /* set to true to enable verbose output during config */ | ||
10 | |||
11 | |||
12 | /* | ||
13 | * ======== getStackSize ======== | ||
14 | */ | ||
15 | function getStackSize(prog) | ||
16 | { | ||
17 | if (verbose) { | ||
18 | print("getting stack size for " + this.$name | ||
19 | + " built for the target " + prog.build.target.$name | ||
20 | + ", running on platform " + prog.platformName); | ||
21 | } | ||
22 | |||
23 | return (4096); | ||
24 | } | ||