aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* doc updateHEADmasterManu Mathew2020-01-091-2/+2
* doc updateManu Mathew2020-01-091-2/+2
* doc updateManu Mathew2020-01-081-0/+6
* added missing dummy header line in cascade descriptor: '#FeatureScalingLambda...Manu Mathew2018-09-021-1/+1
* Support for wrting out adaboost descriptor in the older cascade format as wellManu Mathew2018-01-192-2/+95
* [docs] added manifestManu Mathew2017-08-081-0/+242
* [license] added TI copyrightManu Mathew2017-08-0210-5/+56
* [DOCS] Updated Markdown documentationManu Mathew2017-03-242-1/+121
* [EXTRACT] Added function for extraction.Manu Mathew2017-03-243-21/+79
* [DATASET] Add support for training custom datasetsManu Mathew2017-03-236-65/+263
* [detOffset] Added Detector parameter for detOffsetManu Mathew2017-03-223-2/+5
* [CONFIG] Pyramid padding adjustmentManu Mathew2017-03-225-8021/+20
* [PATHS] Minor path changes in temporary dataManu Mathew2017-03-172-7/+10
* [acfJacintoTrainTest] New interface for example jacinto scriptManu Mathew2017-03-162-28/+29
* [dbExtractList] Added a new, more flexible extraction scriptManu Mathew2017-03-163-21/+91
* [64x64] no feature approximation, 6 iterations, best results so farManu Mathew2017-03-164-211/+435
* [vbbLabeler] set maxCache to 0. Allows opening of variable size sequences.Manu Mathew2017-03-161-1/+1
* [64x64] Good results after disabling feature approximnationManu Mathew2017-03-161-2/+2
* [32x64] Removed lambda scale approximation of featuresManu Mathew2017-03-162-10/+9
* [64x64] Best config with 64x64Manu Mathew2017-03-151-6/+9
* [Bootstrap] Include positiv images also in bootstrapManu Mathew2017-03-1510-49/+91
* [QualityAnalysis] In progressManu Mathew2017-03-147-8/+40
* [AccurateFastGgrad] Added and 'accurate' mode for fast gradient computationManu Mathew2017-03-149-49/+60
* [normRad] Added normRad for fast gradientManu Mathew2017-03-132-3/+13
* [PREPROC] Input pre-processing in progressManu Mathew2017-03-138-35/+60
* [FASTGRAD] Fast gradient computationManu Mathew2017-03-138-14/+298
* [FAST MODE] In progressManu Mathew2017-03-1015-360/+431
* [BITMATCH] Analysis in progressManu Mathew2017-03-098-40/+8325
* [DESCRIPTOR] Writing out a text descriptorManu Mathew2017-03-087-212/+204
* [Eval] Updated the Eval script to pass DB path.Manu Mathew2017-03-076-33/+62
* [AcfJacinto32x64] Added cb folder from caltech site, initial training with sm...Mathew2017-03-0714-0/+3079
* doc/: minor update to documentationpdollar2016-05-122-4/+8
* project page now lives at: https://pdollar.github.io/toolbox/pdollar2016-05-121-1/+1
* *VERSION 3.50 OF TOOLBOX*pdollar2016-05-1220-53/+99
* channels/private/gradientMex.cpp: tiny fix (thanks Thabo Beeler)pdollar2016-02-041-1/+1
* classify/private/binaryTreeTrain1.cpp: minor fix that could potentially cause...pdollar2015-08-144-4/+5
* Merge pull request #2 from jltmtz/masterPiotr Dollar2015-02-091-1/+1
|\
| * Update bbApply.mJulieta2015-02-091-1/+1
|/
* acfTrain.m: minor fix for case when using cropped windows for training (thank...pdollar2015-01-272-3/+3
* videos/opticalFlow.m: minor fix to deal w degenerate patchespdollar2014-12-052-2/+4
* detector/acfSweeps.m: adding ACF parameter sweeps codepdollar2014-11-033-0/+266
* *VERSION 3.40 OF TOOLBOX*pdollar2014-11-0116-57/+194
* *updated headers to reflect toolbox version 3.40*pdollar2014-11-0110-11/+11
* detectors/acfReadme.m: added proper readme, updated demos to point to readmepdollar2014-11-016-48/+124
* detectors/models/: updated all models based on new settingspdollar2014-11-0112-539/+542
* detector/acfTrain.m: proper param passing and commenting for LDCF, compute la...pdollar2014-11-014-45/+48
* detector/models/: adding LDCF models, removing detector output from gitpdollar2014-10-319-6278/+554
* detector/: support for LDCF (NIPS2014 paper)pdollar2014-10-314-9/+66
* detector/: replaced ACfCaltech model with AcfCaltech+ model described in NIPS...pdollar2014-10-3010-9760/+5807
* detector/: acfTrain: nicer logging, acfTest: option to modify detector prior ...pdollar2014-10-2914-46333/+9978