summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* encoder: Expand Ctrl APIHEADmasterDavid Huang2021-03-215-6501/+6554
* timmlib: decoder: increase max channels to 8David Huang2021-03-191-1/+1
* encoder: Fix hang on Page FaultDavid Huang2021-03-182-8/+2
* encoder/decoder: Fix Klocwork issuesDavid Huang2020-10-306-79/+65
* [TIOVX-1003] Adding mutex to fix a customer reported issueLucas Weaver2020-09-041-0/+2
* timmlib: encoder: Update ENUM nameDavid Huang2020-09-022-2/+2
* encoder: initialize stack variable to avoid undefined variable issuesSunita Nadampalli2020-08-311-3/+3
* encoder: added support for 2 slice encoding as configurableSunita Nadampalli2020-08-305-14/+60
* encoder: fix mmu leak for encoder input and output buffersSunita Nadampalli2020-08-301-5/+10
* encoder: added support for ocm ram allocation for above mb paramsSunita Nadampalli2020-08-216-10/+126
* timmlib: encoder/decoder: Add Ctrl APIDavid Huang2020-08-105-37/+186
* encoder: Improve Encoded OutputDavid Huang2020-07-153-20/+111
* osal: tirtos: Check before deleting taskDavid Huang2020-06-131-1/+5
* Update Interupt ID for MCU2_0David Huang2020-05-141-2/+2
* driver: encoder: Free resources in topaz_process_messageDavid Huang2020-04-301-0/+3
* osal: tirtos: osa_queue: Fix semaphore cleanupDavid Huang2020-04-281-2/+2
* timmlib: doxygen fixes for interface filesSunita Nadampalli2020-02-043-28/+19
* timmlib: encoder: KW fixes for critical and error scenariosSunita Nadampalli2020-01-235-35/+49
* linux: encoder/decoder: Removed hard coded CROSS_COMPILE in MakefileDavid Huang2020-01-222-2/+2
* linux: encoder: fix compilation issue with debug modeSunita Nadampalli2020-01-212-1/+3
* Revert "encoder: Fix kernel debug warning for DMA-API"Angela Stegmaier2020-01-201-2/+2
* timmlib: encoder: Add support for memory leak dump on destory and deinitSunita Nadampalli2020-01-203-0/+14
* tirtos: encoder: Fix mutex usage issueSunita Nadampalli2020-01-205-31/+7
* driver: encoder: Add support for encoder performance profilingSunita Nadampalli2020-01-2010-19/+114
* driver: encoder: Add support for dynamic slice map calculationSunita Nadampalli2020-01-204-25/+79
* linux: encoder: Makefile update to add memory tracking feature for debugSunita Nadampalli2020-01-201-0/+10
* linux: decoder: Reset EOS state and cleanup internal lists for V4L2 Plugin re...Sunita Nadampalli2020-01-202-5/+8
* encoder: tirtos: H264 encoder driver support has been addedSunita Nadampalli2020-01-0858-801/+3024
* decoder: 1st set of fixes for Klocwork reported warning issuesGaviraju D B2019-12-0631-753/+540
* decoder: fix kernel crash during linux bootupAmit Makani2019-11-073-2/+23
* decoder: fix error recovery test for VDEC_ERROR_SR_ERRORAmit Makani2019-11-072-4/+4
* decoder: 4th set of fixes for Klocwork reported critical issuesSunita Nadampalli2019-10-182-10/+16
* decoder: 3rd set of fixes for Klocwork reported critical issuesSunita Nadampalli2019-10-162-2/+5
* Decoder: RTOS driver profiling support is added.Sunita Nadampalli2019-10-154-2/+47
* decoder: 2nd set of Fixes for Klocwork reported critical issuesSunita Nadampalli2019-10-157-23/+84
* decoder: rtos: remove unnecessary buffer mapped traceSunita Nadampalli2019-10-141-1/+1
* timmlib: Decoder: comments added to make zero warnings during doxygen buildSunita Nadampalli2019-10-141-9/+13
* decoder: Fixes for Klocwork reported critical issuesSunita Nadampalli2019-10-1415-89/+248
* decoder: Fix trace level for informative tracesSunita Nadampalli2019-10-142-4/+4
* decoder: tirtos: makefile: enable REDUCED_DPB_NO_PIC_REORDERING configSunita Nadampalli2019-10-141-1/+1
* decoder: rtos: remove unnecessary buffer mapped traceAngela Stegmaier2019-10-111-1/+1
* decoder: rtos: Add multi-planar supportGaviraju D B2019-10-1110-55/+280
* encoder/decoder: Fix lockdep warningsAngela Stegmaier2019-09-2714-89/+139
* osal: time: Don't allocate memory for timespecAngela Stegmaier2019-09-275-90/+52
* encoder: Fix kernel debug warning for DMA-APIAngela Stegmaier2019-09-271-2/+2
* encoder/decoder: fix incorrect handle use in mutex_destroyAngela Stegmaier2019-09-272-4/+4
* decoder: Reproduce firmware non responsiveness through sysfsMegharaj A G2019-09-233-6/+48
* decoder: Add resource leak debuggingAngela Stegmaier2019-09-2311-34/+228
* decoder: add missing cleanup of allocationsAngela Stegmaier2019-09-2310-76/+75
* decoder: fix crash when error recovery occursAmit Makani2019-09-231-2/+2