diff options
author | Praneeth Bajjuri | 2022-06-21 07:40:45 -0500 |
---|---|---|
committer | Vignesh Raghavendra | 2022-06-21 09:14:53 -0500 |
commit | f67a3696bb8d9efd052f40b6c67b742d63f6545c (patch) | |
tree | 5f3021d3a4f5284d0f10278f7eadeaf6b76433e2 | |
parent | 954b06128fe8a202f6d89d7c322635377bbbc79b (diff) | |
download | k3-image-gen-master.tar.gz k3-image-gen-master.tar.xz k3-image-gen-master.zip |
Makefile: Bump up the firmware version to pick latest am64xHEAD08.04.00.00308.04.00.002nextmaster
Update the commit hash for linux-firmware to pick up
* For am64x 08.04.01:
commit 2d9a1002663a ("ti-sysfw: Update System Firmwares to v08.04.01 for am64x")
Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
Signed-off-by: Vignesh Raghavendra <vigneshr@ti.com>
-rw-r--r-- | Makefile | 2 |
1 files changed, 1 insertions, 1 deletions
@@ -82,7 +82,7 @@ SYSFW_HS_INNER_CERT_PATH ?= ti-$(SCIFS)-firmware-$(SOC)-$(SOC_TYPE)-cert.bin | |||
82 | SYSFW_HS_CERTS_PATH ?= ti-$(SCIFS)-firmware-$(SOC)-$(SOC_TYPE)-certs.bin | 82 | SYSFW_HS_CERTS_PATH ?= ti-$(SCIFS)-firmware-$(SOC)-$(SOC_TYPE)-certs.bin |
83 | 83 | ||
84 | # Must use FULL Git hash below, as it is used as part of an URL for direct DL | 84 | # Must use FULL Git hash below, as it is used as part of an URL for direct DL |
85 | SYSFW_GIT_HASH ?= 4cdd20c8f8c829df4d85741205c8c49ddccc9340 | 85 | SYSFW_GIT_HASH ?= 2d9a1002663a20673d942826c558ba4b472ffe9a |
86 | 86 | ||
87 | # URL to download SYSFW release binary from if not provided otherwise | 87 | # URL to download SYSFW release binary from if not provided otherwise |
88 | SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) | 88 | SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) |