diff options
author | Suman Anna | 2020-02-19 11:10:29 -0600 |
---|---|---|
committer | Lokesh Vutla | 2020-02-26 21:25:39 -0600 |
commit | 58027e40639f565d9dc7d43d41f2d71db1f057ca (patch) | |
tree | 0affe0750dd16787cbc098d9661fe6be69d53a7b | |
parent | 317b58043f69d2891049f2167109c09bd48b68cc (diff) | |
download | k3-image-gen-58027e40639f565d9dc7d43d41f2d71db1f057ca.tar.gz k3-image-gen-58027e40639f565d9dc7d43d41f2d71db1f057ca.tar.xz k3-image-gen-58027e40639f565d9dc7d43d41f2d71db1f057ca.zip |
linux-firmware: Update am65x/j721e sysfw to v2019.12b
Update the Makefile to automatically fetch and build the v2019.12b
version of the sysfw binaries for both AM65x and J721E SoCs.
Reviewed-by: Denys Dmytriyenko <denys@ti.com>
Signed-off-by: Suman Anna <s-anna@ti.com>
-rw-r--r-- | Makefile | 2 |
1 files changed, 1 insertions, 1 deletions
@@ -65,7 +65,7 @@ SYSFW_HS_INNER_CERT_PATH ?= ti-sci-firmware-${SOC}-hs-cert.bin | |||
65 | SYSFW_HS_CERTS_PATH ?= ti-sci-firmware-${SOC}-hs-certs.bin | 65 | SYSFW_HS_CERTS_PATH ?= ti-sci-firmware-${SOC}-hs-certs.bin |
66 | 66 | ||
67 | # Must use FULL Git hash below, as it is used as part of an URL for direct DL | 67 | # Must use FULL Git hash below, as it is used as part of an URL for direct DL |
68 | SYSFW_GIT_HASH ?= a692931eba713a099ed9ae41ef4a4f7ba145a706 | 68 | SYSFW_GIT_HASH ?= 6a07e130e7dac6b49c9e516ffc84e33a68155260 |
69 | 69 | ||
70 | # URL to download SYSFW release binary from if not provided otherwise | 70 | # URL to download SYSFW release binary from if not provided otherwise |
71 | SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) | 71 | SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) |