diff options
author | Praneeth Bajjuri | 2020-05-04 15:56:27 -0500 |
---|---|---|
committer | Dave Gerlach | 2020-05-04 17:31:30 -0500 |
commit | 8cfe64e7ca5729b0fbb4930bc2fed66ddf19049f (patch) | |
tree | ca0cd742c83055c86cc3d9675ecd903c359de6d9 | |
parent | c7c9e7629015ecbd663c73fb734045bcbd84ec93 (diff) | |
download | k3-image-gen-8cfe64e7ca5729b0fbb4930bc2fed66ddf19049f.tar.gz k3-image-gen-8cfe64e7ca5729b0fbb4930bc2fed66ddf19049f.tar.xz k3-image-gen-8cfe64e7ca5729b0fbb4930bc2fed66ddf19049f.zip |
Makefile: Update firmware binaries to v2020.04
Update the Makefile to automatically fetch and build the v2020.04
version of the sysfw binaries for all supported SoCs from
ti-linux-firmware.
Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
Tested-by: Suman Anna <s-anna@ti.com>
-rw-r--r-- | Makefile | 2 |
1 files changed, 1 insertions, 1 deletions
@@ -65,7 +65,7 @@ SYSFW_HS_INNER_CERT_PATH ?= ti-sci-firmware-${SOC}-hs-cert.bin | |||
65 | SYSFW_HS_CERTS_PATH ?= ti-sci-firmware-${SOC}-hs-certs.bin | 65 | SYSFW_HS_CERTS_PATH ?= ti-sci-firmware-${SOC}-hs-certs.bin |
66 | 66 | ||
67 | # Must use FULL Git hash below, as it is used as part of an URL for direct DL | 67 | # Must use FULL Git hash below, as it is used as part of an URL for direct DL |
68 | SYSFW_GIT_HASH ?= 1c5f73de97c27d99dd8672d9c26c450cd9a4677d | 68 | SYSFW_GIT_HASH ?= 6b02b1ea07da65a68444e86439ad5b031e9fd5a2 |
69 | 69 | ||
70 | # URL to download SYSFW release binary from if not provided otherwise | 70 | # URL to download SYSFW release binary from if not provided otherwise |
71 | SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) | 71 | SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) |