diff options
author | Nikhil Devshatwar | 2020-07-31 18:58:00 -0500 |
---|---|---|
committer | Dave Gerlach | 2020-08-11 13:38:55 -0500 |
commit | ca3045bc8bab83ba8fb5072beff9212a9f92e0bf (patch) | |
tree | 7b890e70758e25b027edecdbc09017f0d73f0a0d | |
parent | 892a80d1a4001359fd51678cf7264fa23d4e2bbf (diff) | |
download | k3-image-gen-ca3045bc8bab83ba8fb5072beff9212a9f92e0bf.tar.gz k3-image-gen-ca3045bc8bab83ba8fb5072beff9212a9f92e0bf.tar.xz k3-image-gen-ca3045bc8bab83ba8fb5072beff9212a9f92e0bf.zip |
soc: j721e: rm-cfg: Reassign GPIO interrupt routers
Linux GPIO driver requests all the bank interrupts at the time
of probe itself. J721e needs minimum of 11 interrupts for the
Main GPIO instances and minimum of 6 interrups for the WKUP
GPIO instances.
Reassign the allocation to increase the counts for A72 hosts
while removing them from unused C7X and R5 cores.
Signed-off-by: Nikhil Devshatwar <nikhil.nd@ti.com>
Tested-by: Suman Anna <s-anna@ti.com>
-rw-r--r-- | soc/j721e/evm/rm-cfg.c | 40 | ||||
-rw-r--r-- | soc/j721e/evm/sysfw_img_cfg.h | 2 |
2 files changed, 7 insertions, 35 deletions
diff --git a/soc/j721e/evm/rm-cfg.c b/soc/j721e/evm/rm-cfg.c index 51adf7385..1edea30fe 100644 --- a/soc/j721e/evm/rm-cfg.c +++ b/soc/j721e/evm/rm-cfg.c | |||
@@ -294,25 +294,18 @@ const struct boardcfg_rm_local j721e_boardcfg_rm_data = { | |||
294 | }, | 294 | }, |
295 | { | 295 | { |
296 | .start_resource = 40, | 296 | .start_resource = 40, |
297 | .num_resource = 16, | 297 | .num_resource = 12, |
298 | .type = RESASG_UTYPE (J721E_DEV_GPIOMUX_INTRTR0, | 298 | .type = RESASG_UTYPE (J721E_DEV_GPIOMUX_INTRTR0, |
299 | RESASG_SUBTYPE_IR_OUTPUT), | 299 | RESASG_SUBTYPE_IR_OUTPUT), |
300 | .host_id = HOST_ID_A72_2, | 300 | .host_id = HOST_ID_A72_2, |
301 | }, | 301 | }, |
302 | { | 302 | { |
303 | .start_resource = 56, | 303 | .start_resource = 52, |
304 | .num_resource = 4, | 304 | .num_resource = 12, |
305 | .type = RESASG_UTYPE (J721E_DEV_GPIOMUX_INTRTR0, | 305 | .type = RESASG_UTYPE (J721E_DEV_GPIOMUX_INTRTR0, |
306 | RESASG_SUBTYPE_IR_OUTPUT), | 306 | RESASG_SUBTYPE_IR_OUTPUT), |
307 | .host_id = HOST_ID_A72_3, | 307 | .host_id = HOST_ID_A72_3, |
308 | }, | 308 | }, |
309 | { | ||
310 | .start_resource = 60, | ||
311 | .num_resource = 4, | ||
312 | .type = RESASG_UTYPE (J721E_DEV_GPIOMUX_INTRTR0, | ||
313 | RESASG_SUBTYPE_IR_OUTPUT), | ||
314 | .host_id = HOST_ID_C7X_1, | ||
315 | }, | ||
316 | /* Interrupt router for Main R5F Subsystem0 */ | 309 | /* Interrupt router for Main R5F Subsystem0 */ |
317 | { | 310 | { |
318 | .start_resource = 0, | 311 | .start_resource = 0, |
@@ -375,38 +368,17 @@ const struct boardcfg_rm_local j721e_boardcfg_rm_data = { | |||
375 | }, | 368 | }, |
376 | { | 369 | { |
377 | .start_resource = 16, | 370 | .start_resource = 16, |
378 | .num_resource = 4, | 371 | .num_resource = 6, |
379 | .type = RESASG_UTYPE (J721E_DEV_WKUP_GPIOMUX_INTRTR0, | 372 | .type = RESASG_UTYPE (J721E_DEV_WKUP_GPIOMUX_INTRTR0, |
380 | RESASG_SUBTYPE_IR_OUTPUT), | 373 | RESASG_SUBTYPE_IR_OUTPUT), |
381 | .host_id = HOST_ID_A72_2, | 374 | .host_id = HOST_ID_A72_2, |
382 | }, | 375 | }, |
383 | { | 376 | { |
384 | .start_resource = 20, | ||
385 | .num_resource = 2, | ||
386 | .type = RESASG_UTYPE (J721E_DEV_WKUP_GPIOMUX_INTRTR0, | ||
387 | RESASG_SUBTYPE_IR_OUTPUT), | ||
388 | .host_id = HOST_ID_A72_3, | ||
389 | }, | ||
390 | { | ||
391 | .start_resource = 22, | 377 | .start_resource = 22, |
392 | .num_resource = 2, | 378 | .num_resource = 6, |
393 | .type = RESASG_UTYPE (J721E_DEV_WKUP_GPIOMUX_INTRTR0, | ||
394 | RESASG_SUBTYPE_IR_OUTPUT), | ||
395 | .host_id = HOST_ID_MAIN_1_R5_0, | ||
396 | }, | ||
397 | { | ||
398 | .start_resource = 24, | ||
399 | .num_resource = 2, | ||
400 | .type = RESASG_UTYPE (J721E_DEV_WKUP_GPIOMUX_INTRTR0, | ||
401 | RESASG_SUBTYPE_IR_OUTPUT), | ||
402 | .host_id = HOST_ID_MAIN_1_R5_2, | ||
403 | }, | ||
404 | { | ||
405 | .start_resource = 26, | ||
406 | .num_resource = 2, | ||
407 | .type = RESASG_UTYPE (J721E_DEV_WKUP_GPIOMUX_INTRTR0, | 379 | .type = RESASG_UTYPE (J721E_DEV_WKUP_GPIOMUX_INTRTR0, |
408 | RESASG_SUBTYPE_IR_OUTPUT), | 380 | RESASG_SUBTYPE_IR_OUTPUT), |
409 | .host_id = HOST_ID_C7X_1, | 381 | .host_id = HOST_ID_A72_3, |
410 | }, | 382 | }, |
411 | { | 383 | { |
412 | .start_resource = 28, | 384 | .start_resource = 28, |
diff --git a/soc/j721e/evm/sysfw_img_cfg.h b/soc/j721e/evm/sysfw_img_cfg.h index e539d9808..bfd4e53e7 100644 --- a/soc/j721e/evm/sysfw_img_cfg.h +++ b/soc/j721e/evm/sysfw_img_cfg.h | |||
@@ -37,6 +37,6 @@ | |||
37 | #ifndef SYSFW_IMG_CFG_H | 37 | #ifndef SYSFW_IMG_CFG_H |
38 | #define SYSFW_IMG_CFG_H | 38 | #define SYSFW_IMG_CFG_H |
39 | 39 | ||
40 | #define BOARDCFG_RM_RESASG_ENTRIES 346 | 40 | #define BOARDCFG_RM_RESASG_ENTRIES 342 |
41 | 41 | ||
42 | #endif /* SYSFW_IMG_CFG_H */ | 42 | #endif /* SYSFW_IMG_CFG_H */ |