diff options
author | Dave Gerlach | 2020-10-13 03:41:23 -0500 |
---|---|---|
committer | Dave Gerlach | 2020-10-16 13:05:46 -0500 |
commit | 06c24e0a883432f68ba00f73e203be9e29130e94 (patch) | |
tree | 0917f97be05fe30f043acd7bb2a71d2868368bfe | |
parent | 8ca1ad4cffaa7516857e85883cb5731edd2a179f (diff) | |
download | k3-image-gen-06c24e0a883432f68ba00f73e203be9e29130e94.tar.gz k3-image-gen-06c24e0a883432f68ba00f73e203be9e29130e94.tar.xz k3-image-gen-06c24e0a883432f68ba00f73e203be9e29130e94.zip |
scripts: sysfw_boardcfg_blob_creator: Take any combination of boardcfgs
With the new bootflows being introduced, it is possible for different
combinations of boardcfgs to be needed in different blobs. To account
for this, allow any combination of boardcfgs to be specified for the
sysfw_boardcfg_blob_creator script and generate binaries as needed.
Signed-off-by: Dave Gerlach <d-gerlach@ti.com>
-rwxr-xr-x | scripts/sysfw_boardcfg_blob_creator.py | 34 |
1 files changed, 20 insertions, 14 deletions
diff --git a/scripts/sysfw_boardcfg_blob_creator.py b/scripts/sysfw_boardcfg_blob_creator.py index 1f2fdc094..f638a36e1 100755 --- a/scripts/sysfw_boardcfg_blob_creator.py +++ b/scripts/sysfw_boardcfg_blob_creator.py | |||
@@ -28,7 +28,7 @@ class BoardCfgDesc(): | |||
28 | self.fh = open(outfile, 'wb') | 28 | self.fh = open(outfile, 'wb') |
29 | bytes = self.fh.write(struct.pack('<BB', num_elems, sw_rev)) | 29 | bytes = self.fh.write(struct.pack('<BB', num_elems, sw_rev)) |
30 | self.offset += bytes | 30 | self.offset += bytes |
31 | self.offset += 4 * struct.calcsize(self.fmt) | 31 | self.offset += num_elems * struct.calcsize(self.fmt) |
32 | self.tmpdir = tempfile.mkdtemp() | 32 | self.tmpdir = tempfile.mkdtemp() |
33 | descfile = os.path.join(self.tmpdir, "desc") | 33 | descfile = os.path.join(self.tmpdir, "desc") |
34 | bcfgfile = os.path.join(self.tmpdir, "bcfg") | 34 | bcfgfile = os.path.join(self.tmpdir, "bcfg") |
@@ -66,23 +66,29 @@ class BoardCfgDesc(): | |||
66 | def create_sysfw_blob(args): | 66 | def create_sysfw_blob(args): |
67 | """Create a SYSFW data blob to be used as a component in combined image """ | 67 | """Create a SYSFW data blob to be used as a component in combined image """ |
68 | 68 | ||
69 | if args.boardcfg is None or args.boardcfg_sec is None or args.boardcfg_pm is None or args.boardcfg_rm is None: | ||
70 | logging.error("**** All 4 boardcfg binaries need to be provided ****") | ||
71 | raise Exception("Insufficient arguments") | ||
72 | |||
73 | logging.info("#### Creating SYSFW data blob - %s ####", args.output_file.name) | 69 | logging.info("#### Creating SYSFW data blob - %s ####", args.output_file.name) |
74 | logging.info("#### SW Rev = %d", args.sw_rev) | 70 | logging.info("#### SW Rev = %d", args.sw_rev) |
75 | logging.info("#### Device Group = %d", args.devgrp) | 71 | logging.info("#### Device Group = %d", args.devgrp) |
76 | logging.info("#### Board config binary - %s", args.boardcfg.name) | ||
77 | logging.info("#### Board config security binary - %s", args.boardcfg_sec.name) | ||
78 | logging.info("#### Board config PM binary - %s", args.boardcfg_pm.name) | ||
79 | logging.info("#### Board config RM binary - %s", args.boardcfg_rm.name) | ||
80 | 72 | ||
81 | blob = BoardCfgDesc(args.output_file.name, args.devgrp, args.sw_rev) | 73 | cnt = 0 |
82 | blob.add_boardcfg(BOARDCFG, args.boardcfg.name) | 74 | if args.boardcfg is not None: cnt = cnt + 1 |
83 | blob.add_boardcfg(BOARDCFG_SEC, args.boardcfg_sec.name) | 75 | if args.boardcfg_sec is not None: cnt = cnt + 1 |
84 | blob.add_boardcfg(BOARDCFG_PM, args.boardcfg_pm.name) | 76 | if args.boardcfg_pm is not None: cnt = cnt + 1 |
85 | blob.add_boardcfg(BOARDCFG_RM, args.boardcfg_rm.name) | 77 | if args.boardcfg_rm is not None: cnt = cnt + 1 |
78 | |||
79 | blob = BoardCfgDesc(args.output_file.name, args.devgrp, args.sw_rev, cnt) | ||
80 | if args.boardcfg is not None: | ||
81 | logging.info("#### Board config binary - %s", args.boardcfg.name) | ||
82 | blob.add_boardcfg(BOARDCFG, args.boardcfg.name) | ||
83 | if args.boardcfg_sec is not None: | ||
84 | logging.info("#### Board config security binary - %s", args.boardcfg_sec.name) | ||
85 | blob.add_boardcfg(BOARDCFG_SEC, args.boardcfg_sec.name) | ||
86 | if args.boardcfg_pm is not None: | ||
87 | logging.info("#### Board config PM binary - %s", args.boardcfg_pm.name) | ||
88 | blob.add_boardcfg(BOARDCFG_PM, args.boardcfg_pm.name) | ||
89 | if args.boardcfg_rm is not None: | ||
90 | logging.info("#### Board config RM binary - %s", args.boardcfg_rm.name) | ||
91 | blob.add_boardcfg(BOARDCFG_RM, args.boardcfg_rm.name) | ||
86 | 92 | ||
87 | blob.finalize() | 93 | blob.finalize() |
88 | 94 | ||