diff options
author | Dave Gerlach | 2020-09-01 07:07:24 -0500 |
---|---|---|
committer | Dave Gerlach | 2020-09-01 08:20:43 -0500 |
commit | 5b4d37b9bf41d58ff8c2f8dc98e5dac25e69ec56 (patch) | |
tree | 8c68427864095cac43eec7a41cf7f3319e35a4df | |
parent | 378d8a1dbd0fd911bd631d9a838dd5df77666385 (diff) | |
download | k3-image-gen-5b4d37b9bf41d58ff8c2f8dc98e5dac25e69ec56.tar.gz k3-image-gen-5b4d37b9bf41d58ff8c2f8dc98e5dac25e69ec56.tar.xz k3-image-gen-5b4d37b9bf41d58ff8c2f8dc98e5dac25e69ec56.zip |
Makefile: Update firmware binaries to v2020.07-RC307.01.00.001
Update the Makefile to automatically fetch and build the
v2020.07-RC3 version of the sysfw binaries for all supported
K3 SoCs from the ti-linux-firmware repo.
Signed-off-by: Dave Gerlach <d-gerlach@ti.com>
Acked-by: Praneeth Bajjuri <praneeth@ti.com>
-rw-r--r-- | Makefile | 2 |
1 files changed, 1 insertions, 1 deletions
@@ -67,7 +67,7 @@ SYSFW_HS_INNER_CERT_PATH ?= ti-sci-firmware-${SOC}-hs-cert.bin | |||
67 | SYSFW_HS_CERTS_PATH ?= ti-sci-firmware-${SOC}-hs-certs.bin | 67 | SYSFW_HS_CERTS_PATH ?= ti-sci-firmware-${SOC}-hs-certs.bin |
68 | 68 | ||
69 | # Must use FULL Git hash below, as it is used as part of an URL for direct DL | 69 | # Must use FULL Git hash below, as it is used as part of an URL for direct DL |
70 | SYSFW_GIT_HASH ?= 8762ac51ba85781805d607a5df43f44e7d95e827 | 70 | SYSFW_GIT_HASH ?= f5438e998a7a8d23722fa4dcd1cdb62dec7a41d2 |
71 | 71 | ||
72 | # URL to download SYSFW release binary from if not provided otherwise | 72 | # URL to download SYSFW release binary from if not provided otherwise |
73 | SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) | 73 | SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) |