diff options
author | Praneeth Bajjuri | 2020-05-28 09:27:47 -0500 |
---|---|---|
committer | Dave Gerlach | 2020-05-28 12:52:35 -0500 |
commit | d9a550b91ec95d06a80f2ccc6dd829815ba35d88 (patch) | |
tree | f70aa5ce4e2a21ba200201ca1b04f376ae709d78 | |
parent | 61f7fb2282d132b532d91869318c6ee265bd9646 (diff) | |
download | k3-image-gen-d9a550b91ec95d06a80f2ccc6dd829815ba35d88.tar.gz k3-image-gen-d9a550b91ec95d06a80f2ccc6dd829815ba35d88.tar.xz k3-image-gen-d9a550b91ec95d06a80f2ccc6dd829815ba35d88.zip |
Makefile: Update firmware binaries to v2020.04a07.00.00.00507.00.00.004
Update the Makefile to automatically fetch and build the v2020.04a
version of the sysfw binaries for all supported SoCs from
ti-linux-firmware.
Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
-rw-r--r-- | Makefile | 2 |
1 files changed, 1 insertions, 1 deletions
@@ -65,7 +65,7 @@ SYSFW_HS_INNER_CERT_PATH ?= ti-sci-firmware-${SOC}-hs-cert.bin | |||
65 | SYSFW_HS_CERTS_PATH ?= ti-sci-firmware-${SOC}-hs-certs.bin | 65 | SYSFW_HS_CERTS_PATH ?= ti-sci-firmware-${SOC}-hs-certs.bin |
66 | 66 | ||
67 | # Must use FULL Git hash below, as it is used as part of an URL for direct DL | 67 | # Must use FULL Git hash below, as it is used as part of an URL for direct DL |
68 | SYSFW_GIT_HASH ?= 6b02b1ea07da65a68444e86439ad5b031e9fd5a2 | 68 | SYSFW_GIT_HASH ?= c8decf64be551dfd1244cd1d231a97eb2255fb80 |
69 | 69 | ||
70 | # URL to download SYSFW release binary from if not provided otherwise | 70 | # URL to download SYSFW release binary from if not provided otherwise |
71 | SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) | 71 | SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) |