diff options
author | Dave Gerlach | 2021-02-23 16:56:02 -0600 |
---|---|---|
committer | Dave Gerlach | 2021-02-23 16:59:55 -0600 |
commit | 3cd998ff043adf70a50f63115ca1888c62802511 (patch) | |
tree | e33fd973133ac1b6cd05e5691c6f89804653ed6f | |
parent | d882ca2bfcef8a9f07eefe0edc231711f0df036f (diff) | |
download | k3-image-gen-07.03.00.002.tar.gz k3-image-gen-07.03.00.002.tar.xz k3-image-gen-07.03.00.002.zip |
Makefile: Update firmware for all devices to v2021.0107.03.00.00207.03.00.001
Update the commit hash for linux-firmware to pick up
* sysfw upgrade to v2020.01 for all platforms.
commit ada0cc1bf918 ("ti-sysfw: Update System Firmwares to v2020.01")
* associated dm upgrades:
* j7200 - 07.03.00.10
* j721e - 07.03.00.12
commit b7e5d159fd4a ("ti-dm: Update firmware to 07.02.00.1x")
Signed-off-by: Dave Gerlach <d-gerlach@ti.com>
-rw-r--r-- | Makefile | 2 |
1 files changed, 1 insertions, 1 deletions
@@ -67,7 +67,7 @@ SYSFW_HS_INNER_CERT_PATH ?= ti-$(SCIFS)-firmware-${SOC}-hs-cert.bin | |||
67 | SYSFW_HS_CERTS_PATH ?= ti-$(SCIFS)-firmware-${SOC}-hs-certs.bin | 67 | SYSFW_HS_CERTS_PATH ?= ti-$(SCIFS)-firmware-${SOC}-hs-certs.bin |
68 | 68 | ||
69 | # Must use FULL Git hash below, as it is used as part of an URL for direct DL | 69 | # Must use FULL Git hash below, as it is used as part of an URL for direct DL |
70 | SYSFW_GIT_HASH ?= b66ee9ae020c31d7138f0af38518823bb4f5791e | 70 | SYSFW_GIT_HASH ?= b7e5d159fd4a5b03a02c8f4b8eb32bad2addf4f5 |
71 | 71 | ||
72 | # URL to download SYSFW release binary from if not provided otherwise | 72 | # URL to download SYSFW release binary from if not provided otherwise |
73 | SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) | 73 | SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) |