aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSuman Anna2020-05-04 16:08:44 -0500
committerDave Gerlach2020-05-05 13:15:15 -0500
commit8e928afbfb3d38dbaf31fccd3554f3d2ab3ab505 (patch)
treecb0fa4f22232f80833e20c9821dde403d3c06d45
parent6a56ee37885c7f0dcc198339a735d2670962f2c7 (diff)
downloadk3-image-gen-8e928afbfb3d38dbaf31fccd3554f3d2ab3ab505.tar.gz
k3-image-gen-8e928afbfb3d38dbaf31fccd3554f3d2ab3ab505.tar.xz
k3-image-gen-8e928afbfb3d38dbaf31fccd3554f3d2ab3ab505.zip
j721e: rm-cfg: Assign unallocated Main NavSS IR GIC_SPI lines to C71x
The Main NavSS IR has 192 output lines routed to both the GIC and CLEC within the Compute Cluster. The first 10 and the last 4 interrupts are reserved for System Firmware, while the remaining are split up between the HOST_ID_A72_2, HOST_ID_A72_3 and HOST_ID_C7X_1 contexts. The Main NavSS IR output lines [174:187] are currently not allocated to any context, so assign these to the C71x non-secure context. Signed-off-by: Suman Anna <s-anna@ti.com>
-rw-r--r--soc/j721e/evm/rm-cfg.c2
1 files changed, 1 insertions, 1 deletions
diff --git a/soc/j721e/evm/rm-cfg.c b/soc/j721e/evm/rm-cfg.c
index 6c79b8256..da697d02c 100644
--- a/soc/j721e/evm/rm-cfg.c
+++ b/soc/j721e/evm/rm-cfg.c
@@ -1302,7 +1302,7 @@ const struct boardcfg_rm_local j721e_boardcfg_rm_data = {
1302 }, 1302 },
1303 { 1303 {
1304 .start_resource = 142, 1304 .start_resource = 142,
1305 .num_resource = 32, 1305 .num_resource = 46,
1306 .type = RESASG_UTYPE (J721E_DEV_NAVSS0_INTR_ROUTER_0, 1306 .type = RESASG_UTYPE (J721E_DEV_NAVSS0_INTR_ROUTER_0,
1307 RESASG_SUBTYPE_IR_OUTPUT), 1307 RESASG_SUBTYPE_IR_OUTPUT),
1308 .host_id = HOST_ID_C7X_1, 1308 .host_id = HOST_ID_C7X_1,