aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorNikhil Devshatwar2020-06-10 11:53:10 -0500
committerDave Gerlach2020-06-19 15:44:23 -0500
commitc0d6e6ebc85d9e7e4e02a7e6364cadf31c6fad0d (patch)
tree1ef89d01545aaf24983964b7f184c2c1de72612f
parentd9a550b91ec95d06a80f2ccc6dd829815ba35d88 (diff)
downloadk3-image-gen-c0d6e6ebc85d9e7e4e02a7e6364cadf31c6fad0d.tar.gz
k3-image-gen-c0d6e6ebc85d9e7e4e02a7e6364cadf31c6fad0d.tar.xz
k3-image-gen-c0d6e6ebc85d9e7e4e02a7e6364cadf31c6fad0d.zip
soc: j721e: board-cfg: Set MSMC cache size to 0
For j721e, most of the usecases required MSMC memory to be used as SRAM instead of the cache. Set the msmc_cache_size = 0 for j721e core board config. Signed-off-by: Nikhil Devshatwar <nikhil.nd@ti.com>
-rw-r--r--soc/j721e/evm/board-cfg.c2
1 files changed, 1 insertions, 1 deletions
diff --git a/soc/j721e/evm/board-cfg.c b/soc/j721e/evm/board-cfg.c
index df76a5066..cb29b017e 100644
--- a/soc/j721e/evm/board-cfg.c
+++ b/soc/j721e/evm/board-cfg.c
@@ -69,7 +69,7 @@ const struct boardcfg j721e_boardcfg_data = {
69 .magic = BOARDCFG_MSMC_MAGIC_NUM, 69 .magic = BOARDCFG_MSMC_MAGIC_NUM,
70 .size = sizeof(struct boardcfg_msmc), 70 .size = sizeof(struct boardcfg_msmc),
71 }, 71 },
72 .msmc_cache_size = 0x0C, 72 .msmc_cache_size = 0x0,
73 }, 73 },
74 74
75 /* boardcfg_dbg_cfg */ 75 /* boardcfg_dbg_cfg */