diff options
author | Praneeth Bajjuri | 2021-03-17 16:09:58 -0500 |
---|---|---|
committer | Dave Gerlach | 2021-03-17 16:19:56 -0500 |
commit | c376cd495b9821b6e3cb296b1bbae10d0f010817 (patch) | |
tree | 174637965a0ff4457730947888103cad14ccfd51 | |
parent | 3cd998ff043adf70a50f63115ca1888c62802511 (diff) | |
download | k3-image-gen-07.03.00.005.tar.gz k3-image-gen-07.03.00.005.tar.xz k3-image-gen-07.03.00.005.zip |
Makefile: Update firmware for all devices to v2021.01a07.03.00.00507.03.00.00407.03.00.003
Update the commit hash for linux-firmware to pick up
* sysfw upgrade to v2020.01a for all platforms.
commit 5f4b0da944b4 ("ti-sysfw: Update System Firmwares to v2020.01a")
* associated dm upgrades for j7200 and j721e
* 07.03.00.21
commit 306e8b92bcce ("ti-dm: Update firmware to 07.03.00.21")
Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
-rw-r--r-- | Makefile | 2 |
1 files changed, 1 insertions, 1 deletions
@@ -67,7 +67,7 @@ SYSFW_HS_INNER_CERT_PATH ?= ti-$(SCIFS)-firmware-${SOC}-hs-cert.bin | |||
67 | SYSFW_HS_CERTS_PATH ?= ti-$(SCIFS)-firmware-${SOC}-hs-certs.bin | 67 | SYSFW_HS_CERTS_PATH ?= ti-$(SCIFS)-firmware-${SOC}-hs-certs.bin |
68 | 68 | ||
69 | # Must use FULL Git hash below, as it is used as part of an URL for direct DL | 69 | # Must use FULL Git hash below, as it is used as part of an URL for direct DL |
70 | SYSFW_GIT_HASH ?= b7e5d159fd4a5b03a02c8f4b8eb32bad2addf4f5 | 70 | SYSFW_GIT_HASH ?= 306e8b92bcce0fe88b494732c0a614079f8ff73a |
71 | 71 | ||
72 | # URL to download SYSFW release binary from if not provided otherwise | 72 | # URL to download SYSFW release binary from if not provided otherwise |
73 | SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) | 73 | SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) |