diff options
author | Praneeth Bajjuri | 2023-05-19 01:56:45 -0500 |
---|---|---|
committer | Praneeth Bajjuri | 2023-05-19 02:00:51 -0500 |
commit | 150f1956b4bdcba36e7dffc78a4342df602f8d6e (patch) | |
tree | 19ecb4a890a5fe7665345148039dbec482e8f8a5 | |
parent | c8ff829bb470e1e5c6c7ff6abd71fd38974bc760 (diff) | |
download | k3-image-gen-next.tar.gz k3-image-gen-next.tar.xz k3-image-gen-next.zip |
Makefile: Update ti-sysfw and ti-dm to v09.00.xxHEADcicd.kirkstone.202306061627cicd.kirkstone.20230523040009.00.00.001nextmaster
Update the commit hash for linux-firmware to pick up
ti-sysfw v09.00.01 and ti-dm to v09.00.05 based versions for sitara
am62x and am62ax.
The firmwares are in ti-linux-firmware with the following commits.
commit 56819cfa ("ti-dm: Update firmware for am62x and am62ax")
commit 75804ffd ("ti-sysfw: Update System Firmwares to v09.00.01 for am62x and am62ax")
Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
-rw-r--r-- | Makefile | 2 |
1 files changed, 1 insertions, 1 deletions
@@ -85,7 +85,7 @@ endif | |||
85 | SYSFW_HS_CERTS_PATH ?= ti-$(SCIFS)-firmware-$(SOC)-$(SOC_TYPE)-certs.bin | 85 | SYSFW_HS_CERTS_PATH ?= ti-$(SCIFS)-firmware-$(SOC)-$(SOC_TYPE)-certs.bin |
86 | 86 | ||
87 | # Must use FULL Git hash below, as it is used as part of an URL for direct DL | 87 | # Must use FULL Git hash below, as it is used as part of an URL for direct DL |
88 | SYSFW_GIT_HASH ?= 24f21d2ab6adbd018204bf4079e86b968277af56 | 88 | SYSFW_GIT_HASH ?= 56819cfa9e72a4575b2aef6f8b986092d7d3efa9 |
89 | 89 | ||
90 | # URL to download SYSFW release binary from if not provided otherwise | 90 | # URL to download SYSFW release binary from if not provided otherwise |
91 | SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) | 91 | SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) |