diff options
author | Suman Anna | 2019-06-26 19:27:48 -0500 |
---|---|---|
committer | Andreas Dannenberg | 2019-06-27 11:09:00 -0500 |
commit | 4bddd61296fcb08f59503000fca6ed78f69b4371 (patch) | |
tree | a5aa678edf40561ab7d470901050278ff4ad5096 | |
parent | b78f394a997c919cff2733d1cf1d2f3b643ad02f (diff) | |
download | k3-image-gen-4bddd61296fcb08f59503000fca6ed78f69b4371.tar.gz k3-image-gen-4bddd61296fcb08f59503000fca6ed78f69b4371.tar.xz k3-image-gen-4bddd61296fcb08f59503000fca6ed78f69b4371.zip |
linux-firmware: Update am65x/j721e sysfw to v2019.06ti2019.02-rc2
Update the Makefile to automatically fetch and build the v2019.06
version of the sysfw binaries for both AM65x and J721E SoCs.
Signed-off-by: Suman Anna <s-anna@ti.com>
-rw-r--r-- | Makefile | 2 |
1 files changed, 1 insertions, 1 deletions
@@ -65,7 +65,7 @@ SYSFW_HS_INNER_CERT_PATH ?= ti-sci-firmware-${SOC}-hs-cert.bin | |||
65 | SYSFW_HS_CERTS_PATH ?= ti-sci-firmware-${SOC}-hs-certs.bin | 65 | SYSFW_HS_CERTS_PATH ?= ti-sci-firmware-${SOC}-hs-certs.bin |
66 | 66 | ||
67 | # Must use FULL Git hash below, as it is used as part of an URL for direct DL | 67 | # Must use FULL Git hash below, as it is used as part of an URL for direct DL |
68 | SYSFW_GIT_HASH ?= 94a06ceb66aa821b293e8b903f6b65346d33328d | 68 | SYSFW_GIT_HASH ?= 3930363562b35a5f3d495a61ea7e51739462b14a |
69 | 69 | ||
70 | # URL to download SYSFW release binary from if not provided otherwise | 70 | # URL to download SYSFW release binary from if not provided otherwise |
71 | SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) | 71 | SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) |