diff options
author | Andreas Dannenberg | 2019-08-06 15:58:34 -0500 |
---|---|---|
committer | Andreas Dannenberg | 2019-08-06 16:03:22 -0500 |
commit | 1ee2d5d8476bcab79edf04778d5ae5db4ef291e3 (patch) | |
tree | e15936f0749093473788e1d73d012f57a8d0f5e6 | |
parent | 450325e6152bfedb3142e35f55cf80999bfde757 (diff) | |
download | k3-image-gen-1ee2d5d8476bcab79edf04778d5ae5db4ef291e3.tar.gz k3-image-gen-1ee2d5d8476bcab79edf04778d5ae5db4ef291e3.tar.xz k3-image-gen-1ee2d5d8476bcab79edf04778d5ae5db4ef291e3.zip |
linux-firmware: Update am65x/j721e sysfw to v2019.07ti2019.03-rc1
Update the Makefile to automatically fetch and build the v2019.07
version of the sysfw binaries for both AM65x and J721E SoCs.
Signed-off-by: Andreas Dannenberg <dannenberg@ti.com>
-rw-r--r-- | Makefile | 2 |
1 files changed, 1 insertions, 1 deletions
@@ -65,7 +65,7 @@ SYSFW_HS_INNER_CERT_PATH ?= ti-sci-firmware-${SOC}-hs-cert.bin | |||
65 | SYSFW_HS_CERTS_PATH ?= ti-sci-firmware-${SOC}-hs-certs.bin | 65 | SYSFW_HS_CERTS_PATH ?= ti-sci-firmware-${SOC}-hs-certs.bin |
66 | 66 | ||
67 | # Must use FULL Git hash below, as it is used as part of an URL for direct DL | 67 | # Must use FULL Git hash below, as it is used as part of an URL for direct DL |
68 | SYSFW_GIT_HASH ?= ca194f3c597b3ebba9ceb032f13f1a4e7ffa5653 | 68 | SYSFW_GIT_HASH ?= 3f7c97c9f923f6fbf1b96dcae1da8620a3bab0b3 |
69 | 69 | ||
70 | # URL to download SYSFW release binary from if not provided otherwise | 70 | # URL to download SYSFW release binary from if not provided otherwise |
71 | SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) | 71 | SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) |