aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorDave Gerlach2020-10-16 17:29:37 -0500
committerDave Gerlach2020-10-16 13:05:46 -0500
commit36fe2d183a734f65b9adbd3097e5d51a6f931521 (patch)
treedcd9fd9fcb1317a79993f67547f293d603346bb5
parentf5ec1e42000032affce5f8c2a2afe64fc4586f04 (diff)
downloadk3-image-gen-36fe2d183a734f65b9adbd3097e5d51a6f931521.tar.gz
k3-image-gen-36fe2d183a734f65b9adbd3097e5d51a6f931521.tar.xz
k3-image-gen-36fe2d183a734f65b9adbd3097e5d51a6f931521.zip
Makefile: Update firmware binaries to v2020.08-RC307.01.00.004
Update the Makefile to automatically fetch and build the v2020.08-RC3 version of the sysfw binaries for all supported SoCs from ti-linux-firmware. Note that this is the first version that will only support split firmware architecture for j721e and j7200, so firmware with SciServer enabled must be used with both SoCs. Signed-off-by: Dave Gerlach <d-gerlach@ti.com> Acked-by: Suman Anna <s-anna@ti.com>
-rw-r--r--Makefile2
1 files changed, 1 insertions, 1 deletions
diff --git a/Makefile b/Makefile
index 7f8bdee..6a77589 100644
--- a/Makefile
+++ b/Makefile
@@ -67,7 +67,7 @@ SYSFW_HS_INNER_CERT_PATH ?= ti-sci-firmware-${SOC}-hs-cert.bin
67SYSFW_HS_CERTS_PATH ?= ti-sci-firmware-${SOC}-hs-certs.bin 67SYSFW_HS_CERTS_PATH ?= ti-sci-firmware-${SOC}-hs-certs.bin
68 68
69# Must use FULL Git hash below, as it is used as part of an URL for direct DL 69# Must use FULL Git hash below, as it is used as part of an URL for direct DL
70SYSFW_GIT_HASH ?= f5438e998a7a8d23722fa4dcd1cdb62dec7a41d2 70SYSFW_GIT_HASH ?= 8a22979dc944f6f4f867e2ac637c51a317efaacd
71 71
72# URL to download SYSFW release binary from if not provided otherwise 72# URL to download SYSFW release binary from if not provided otherwise
73SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) 73SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH)