aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorDan Murphy2020-12-17 06:54:45 -0600
committerDan Murphy2020-12-17 06:54:45 -0600
commit6d023674b0655f1a7bba192d2600c08be314e9ef (patch)
tree13107cff919ced145035900da2b24de6277d606b
parenta4e232f9293be29ce1a684357112965365d6e285 (diff)
downloadk3-image-gen-6d023674b0655f1a7bba192d2600c08be314e9ef.tar.gz
k3-image-gen-6d023674b0655f1a7bba192d2600c08be314e9ef.tar.xz
k3-image-gen-6d023674b0655f1a7bba192d2600c08be314e9ef.zip
Makefile: Update commit hash to pick up AM64 binary07.02.00.001
Update the commit hash to pick up the AM64 binary version w2020.23 from the linux-firmware repo. Signed-off-by: Dan Murphy <dmurphy@ti.com>
-rw-r--r--Makefile2
1 files changed, 1 insertions, 1 deletions
diff --git a/Makefile b/Makefile
index 6a35ab0..d51e395 100644
--- a/Makefile
+++ b/Makefile
@@ -67,7 +67,7 @@ SYSFW_HS_INNER_CERT_PATH ?= ti-$(SCIFS)-firmware-${SOC}-hs-cert.bin
67SYSFW_HS_CERTS_PATH ?= ti-$(SCIFS)-firmware-${SOC}-hs-certs.bin 67SYSFW_HS_CERTS_PATH ?= ti-$(SCIFS)-firmware-${SOC}-hs-certs.bin
68 68
69# Must use FULL Git hash below, as it is used as part of an URL for direct DL 69# Must use FULL Git hash below, as it is used as part of an URL for direct DL
70SYSFW_GIT_HASH ?= ae9394892a4e2302a75554ea2f3a3134ed0f28df 70SYSFW_GIT_HASH ?= 078c1bbf3d0a05b4045d4091c32e91ee1ae15ff8
71 71
72# URL to download SYSFW release binary from if not provided otherwise 72# URL to download SYSFW release binary from if not provided otherwise
73SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) 73SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH)