aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSam Nelson2019-08-29 08:28:00 -0500
committerAndreas Dannenberg2019-08-30 10:49:13 -0500
commit79db5f9f918a736775c291fa38556aa6d56fd364 (patch)
treeca24225a97a62d5a33efe4ebb641ec861a35e176
parent95a2b413d5dcd843154cb2c40725e3cb738696e4 (diff)
downloadk3-image-gen-79db5f9f918a736775c291fa38556aa6d56fd364.tar.gz
k3-image-gen-79db5f9f918a736775c291fa38556aa6d56fd364.tar.xz
k3-image-gen-79db5f9f918a736775c291fa38556aa6d56fd364.zip
am65x: Correct R5F core 1 Host ID
HOST_ID_R5_1 is to be used only with secure context. HOST_ID_R5_2 is the right Host Id to use for R5F core 1 Fixes: 54933d505c4d ("rm-cfg: Partition interrupt resources between R5F contexts") Signed-off-by: Sam Nelson <sam.nelson@ti.com> Acked-by: Suman Anna <s-anna@ti.com>
-rw-r--r--soc/am65x/evm/rm-cfg.c2
1 files changed, 1 insertions, 1 deletions
diff --git a/soc/am65x/evm/rm-cfg.c b/soc/am65x/evm/rm-cfg.c
index 01a888acd..3692b0b29 100644
--- a/soc/am65x/evm/rm-cfg.c
+++ b/soc/am65x/evm/rm-cfg.c
@@ -471,7 +471,7 @@ const struct boardcfg_rm_local am65_boardcfg_rm_data = {
471 .num_resource = 32, 471 .num_resource = 32,
472 .type = RESASG_UTYPE(RESASG_TYPE_PULSAR_C1_IRQ, 472 .type = RESASG_UTYPE(RESASG_TYPE_PULSAR_C1_IRQ,
473 RESASG_SUBTYPE_PULSAR_C1_IRQ_MAIN2MCU_LVL), 473 RESASG_SUBTYPE_PULSAR_C1_IRQ_MAIN2MCU_LVL),
474 .host_id = HOST_ID_R5_1, 474 .host_id = HOST_ID_R5_2,
475 }, 475 },
476 { 476 {
477 .start_resource = 224, 477 .start_resource = 224,