diff options
author | Dave Gerlach | 2020-04-23 16:54:05 -0500 |
---|---|---|
committer | Dave Gerlach | 2020-04-23 15:09:54 -0500 |
commit | 79f3807e0b169f2029dec9f3a679c231f4deb625 (patch) | |
tree | d5bdd3972da529c5a6cbc284b65c8b95dd7144a6 | |
parent | 6d96ae8865fc0dc6df019e474e0c580bf3057524 (diff) | |
download | k3-image-gen-79f3807e0b169f2029dec9f3a679c231f4deb625.tar.gz k3-image-gen-79f3807e0b169f2029dec9f3a679c231f4deb625.tar.xz k3-image-gen-79f3807e0b169f2029dec9f3a679c231f4deb625.zip |
Makefile: Update firmware binaries to v2020.03
Update the Makefile to automatically fetch and build the v2020.03
version of the sysfw binaries for all supported SoCs from
ti-linux-firmware.
Signed-off-by: Dave Gerlach <d-gerlach@ti.com>
Acked-by: Praneeth Bajjuri <praneeth@ti.com>
Tested-by: Suman Anna <s-anna@ti.com>
-rw-r--r-- | Makefile | 2 |
1 files changed, 1 insertions, 1 deletions
@@ -65,7 +65,7 @@ SYSFW_HS_INNER_CERT_PATH ?= ti-sci-firmware-${SOC}-hs-cert.bin | |||
65 | SYSFW_HS_CERTS_PATH ?= ti-sci-firmware-${SOC}-hs-certs.bin | 65 | SYSFW_HS_CERTS_PATH ?= ti-sci-firmware-${SOC}-hs-certs.bin |
66 | 66 | ||
67 | # Must use FULL Git hash below, as it is used as part of an URL for direct DL | 67 | # Must use FULL Git hash below, as it is used as part of an URL for direct DL |
68 | SYSFW_GIT_HASH ?= 7f9b01f1ff05eaf375b3e591bfe18dffb4e24c15 | 68 | SYSFW_GIT_HASH ?= 1c5f73de97c27d99dd8672d9c26c450cd9a4677d |
69 | 69 | ||
70 | # URL to download SYSFW release binary from if not provided otherwise | 70 | # URL to download SYSFW release binary from if not provided otherwise |
71 | SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) | 71 | SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) |