diff options
author | Nikhil Devshatwar | 2020-06-10 11:53:10 -0500 |
---|---|---|
committer | Dave Gerlach | 2020-06-19 15:44:23 -0500 |
commit | c0d6e6ebc85d9e7e4e02a7e6364cadf31c6fad0d (patch) | |
tree | 1ef89d01545aaf24983964b7f184c2c1de72612f | |
parent | d9a550b91ec95d06a80f2ccc6dd829815ba35d88 (diff) | |
download | k3-image-gen-c0d6e6ebc85d9e7e4e02a7e6364cadf31c6fad0d.tar.gz k3-image-gen-c0d6e6ebc85d9e7e4e02a7e6364cadf31c6fad0d.tar.xz k3-image-gen-c0d6e6ebc85d9e7e4e02a7e6364cadf31c6fad0d.zip |
soc: j721e: board-cfg: Set MSMC cache size to 0
For j721e, most of the usecases required MSMC memory
to be used as SRAM instead of the cache.
Set the msmc_cache_size = 0 for j721e core board config.
Signed-off-by: Nikhil Devshatwar <nikhil.nd@ti.com>
-rw-r--r-- | soc/j721e/evm/board-cfg.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/soc/j721e/evm/board-cfg.c b/soc/j721e/evm/board-cfg.c index df76a5066..cb29b017e 100644 --- a/soc/j721e/evm/board-cfg.c +++ b/soc/j721e/evm/board-cfg.c | |||
@@ -69,7 +69,7 @@ const struct boardcfg j721e_boardcfg_data = { | |||
69 | .magic = BOARDCFG_MSMC_MAGIC_NUM, | 69 | .magic = BOARDCFG_MSMC_MAGIC_NUM, |
70 | .size = sizeof(struct boardcfg_msmc), | 70 | .size = sizeof(struct boardcfg_msmc), |
71 | }, | 71 | }, |
72 | .msmc_cache_size = 0x0C, | 72 | .msmc_cache_size = 0x0, |
73 | }, | 73 | }, |
74 | 74 | ||
75 | /* boardcfg_dbg_cfg */ | 75 | /* boardcfg_dbg_cfg */ |