diff options
author | Suman Anna | 2020-08-14 12:00:23 -0500 |
---|---|---|
committer | Dave Gerlach | 2020-08-14 12:11:07 -0500 |
commit | 10fa19cc8aec899b2fd3690a4104a5af60e18cdb (patch) | |
tree | fd840c9b99f838ab18b478f24b63cd23971a6754 /Makefile | |
parent | ca3045bc8bab83ba8fb5072beff9212a9f92e0bf (diff) | |
download | k3-image-gen-10fa19cc8aec899b2fd3690a4104a5af60e18cdb.tar.gz k3-image-gen-10fa19cc8aec899b2fd3690a4104a5af60e18cdb.tar.xz k3-image-gen-10fa19cc8aec899b2fd3690a4104a5af60e18cdb.zip |
Makefile: Update firmware binaries to v2020.07-RC2
Update the Makefile to automatically fetch and build the
v2020.07-RC2 version of the sysfw binaries for all supported
K3 SoCs from the ti-linux-firmware repo.
This commit also supports fetching in the binaries for
J7200 SoCs.
Signed-off-by: Suman Anna <s-anna@ti.com>
Diffstat (limited to 'Makefile')
-rw-r--r-- | Makefile | 2 |
1 files changed, 1 insertions, 1 deletions
@@ -65,7 +65,7 @@ SYSFW_HS_INNER_CERT_PATH ?= ti-sci-firmware-${SOC}-hs-cert.bin | |||
65 | SYSFW_HS_CERTS_PATH ?= ti-sci-firmware-${SOC}-hs-certs.bin | 65 | SYSFW_HS_CERTS_PATH ?= ti-sci-firmware-${SOC}-hs-certs.bin |
66 | 66 | ||
67 | # Must use FULL Git hash below, as it is used as part of an URL for direct DL | 67 | # Must use FULL Git hash below, as it is used as part of an URL for direct DL |
68 | SYSFW_GIT_HASH ?= c8decf64be551dfd1244cd1d231a97eb2255fb80 | 68 | SYSFW_GIT_HASH ?= 8762ac51ba85781805d607a5df43f44e7d95e827 |
69 | 69 | ||
70 | # URL to download SYSFW release binary from if not provided otherwise | 70 | # URL to download SYSFW release binary from if not provided otherwise |
71 | SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) | 71 | SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH) |