diff options
author | Dave Gerlach | 2020-12-15 19:31:35 -0600 |
---|---|---|
committer | Dave Gerlach | 2021-01-05 16:14:18 -0600 |
commit | de91d432f9041213806f6fef5134b9676ece04aa (patch) | |
tree | a1ac7bf15c73c62391e0e1c459e4b9e77f76e374 /soc/am64x | |
parent | 418ae751208822619943f99184bfc9e08a916e09 (diff) | |
download | k3-image-gen-de91d432f9041213806f6fef5134b9676ece04aa.tar.gz k3-image-gen-de91d432f9041213806f6fef5134b9676ece04aa.tar.xz k3-image-gen-de91d432f9041213806f6fef5134b9676ece04aa.zip |
soc: am64x: Add data to enable combined boot flow
Add the required variables and build steps to allow ROM combined boot
image to be generated if SBL variable is provided during build.
Signed-off-by: Dave Gerlach <d-gerlach@ti.com>
Diffstat (limited to 'soc/am64x')
-rw-r--r-- | soc/am64x/Makefile | 6 |
1 files changed, 6 insertions, 0 deletions
diff --git a/soc/am64x/Makefile b/soc/am64x/Makefile index 43bcad8dd..e8747376f 100644 --- a/soc/am64x/Makefile +++ b/soc/am64x/Makefile | |||
@@ -30,8 +30,14 @@ | |||
30 | # OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE. | 30 | # OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE. |
31 | # | 31 | # |
32 | 32 | ||
33 | SBL_LOADADDDR ?= 0x70020000 | ||
34 | COMBINED_SYSFW_BRDCFG_LOADADDR ?= 0x70000 | ||
33 | LOADADDR ?= 0x44000 | 35 | LOADADDR ?= 0x44000 |
34 | SCIFS = sci | 36 | SCIFS = sci |
35 | 37 | ||
36 | .PHONY: all | 38 | .PHONY: all |
39 | ifeq (,$(SBL)) | ||
37 | all: _objtree_build $(ITB) sysfw.itb | 40 | all: _objtree_build $(ITB) sysfw.itb |
41 | else | ||
42 | all: _objtree_build $(ITB) sysfw.itb tiboot3.bin | ||
43 | endif | ||