aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorVignesh Raghavendra2019-07-31 03:02:05 -0500
committerAndreas Dannenberg2019-08-05 11:22:35 -0500
commit450325e6152bfedb3142e35f55cf80999bfde757 (patch)
treec5c34e52460f13a19f5cbfa2c8f121c41cdebbe4 /soc/am65x/evm
parent25db50f9c505fb5e870264930dce67a28817cde8 (diff)
downloadk3-image-gen-450325e6152bfedb3142e35f55cf80999bfde757.tar.gz
k3-image-gen-450325e6152bfedb3142e35f55cf80999bfde757.tar.xz
k3-image-gen-450325e6152bfedb3142e35f55cf80999bfde757.zip
am65x: rm-cfg: Add resources for secure context of MCU R5
ROM boots up MCU R5 in secure context and R5 SPL continues to run in the same context. In order for R5 SPL to use DMA (e.g: with OSPI) add MCU NAVSS resources with MCU R5 secure host ID that is used by R5 SPL. Resources allocated are same as those allocated for A53. Signed-off-by: Vignesh Raghavendra <vigneshr@ti.com>
Diffstat (limited to 'soc/am65x/evm')
-rw-r--r--soc/am65x/evm/rm-cfg.c42
-rw-r--r--soc/am65x/evm/sysfw_img_cfg.h2
2 files changed, 43 insertions, 1 deletions
diff --git a/soc/am65x/evm/rm-cfg.c b/soc/am65x/evm/rm-cfg.c
index ac72f87fa..01a888acd 100644
--- a/soc/am65x/evm/rm-cfg.c
+++ b/soc/am65x/evm/rm-cfg.c
@@ -271,6 +271,27 @@ const struct boardcfg_rm_local am65_boardcfg_rm_data = {
271 .host_id = HOST_ID_A53_2, 271 .host_id = HOST_ID_A53_2,
272 }, 272 },
273 { 273 {
274 .start_resource = 2,
275 .num_resource = 46,
276 .type = RESASG_UTYPE(RESASG_TYPE_MCU_NAV_UDMAP,
277 RESASG_SUBTYPE_MCU_NAV_UDMAP_TX_CHAN),
278 .host_id = HOST_ID_R5_1,
279 },
280 {
281 .start_resource = 2,
282 .num_resource = 46,
283 .type = RESASG_UTYPE(RESASG_TYPE_MCU_NAV_UDMAP,
284 RESASG_SUBTYPE_MCU_NAV_UDMAP_RX_CHAN),
285 .host_id = HOST_ID_R5_1,
286 },
287 {
288 .start_resource = 48,
289 .num_resource = 48,
290 .type = RESASG_UTYPE(RESASG_TYPE_MCU_NAV_UDMAP,
291 RESASG_SUBTYPE_MCU_NAV_UDMAP_RX_FLOW_COMMON),
292 .host_id = HOST_ID_R5_1,
293 },
294 {
274 .start_resource = 0, 295 .start_resource = 0,
275 .num_resource = 1, 296 .num_resource = 1,
276 .type = RESASG_UTYPE(RESASG_TYPE_MCU_NAV_UDMAP, 297 .type = RESASG_UTYPE(RESASG_TYPE_MCU_NAV_UDMAP,
@@ -335,6 +356,27 @@ const struct boardcfg_rm_local am65_boardcfg_rm_data = {
335 }, 356 },
336 { 357 {
337 .start_resource = 0, 358 .start_resource = 0,
359 .num_resource = 48,
360 .type = RESASG_UTYPE(RESASG_TYPE_MCU_NAV_RA,
361 RESASG_SUBTYPE_MCU_NAV_RA_RING_UDMAP_TX),
362 .host_id = HOST_ID_R5_1,
363 },
364 {
365 .start_resource = 48,
366 .num_resource = 48,
367 .type = RESASG_UTYPE(RESASG_TYPE_MCU_NAV_RA,
368 RESASG_SUBTYPE_MCU_NAV_RA_RING_UDMAP_RX),
369 .host_id = HOST_ID_R5_1,
370 },
371 {
372 .start_resource = 96,
373 .num_resource = 160,
374 .type = RESASG_UTYPE(RESASG_TYPE_MCU_NAV_RA,
375 RESASG_SUBTYPE_MCU_NAV_RA_RING_GP),
376 .host_id = HOST_ID_R5_1,
377 },
378 {
379 .start_resource = 0,
338 .num_resource = 1, 380 .num_resource = 1,
339 .type = RESASG_UTYPE(RESASG_TYPE_MCU_NAV_RA, 381 .type = RESASG_UTYPE(RESASG_TYPE_MCU_NAV_RA,
340 RESASG_SUBTYPE_MCU_NAV_RA_ERROR_OES), 382 RESASG_SUBTYPE_MCU_NAV_RA_ERROR_OES),
diff --git a/soc/am65x/evm/sysfw_img_cfg.h b/soc/am65x/evm/sysfw_img_cfg.h
index de5f1ab00..20b33e07f 100644
--- a/soc/am65x/evm/sysfw_img_cfg.h
+++ b/soc/am65x/evm/sysfw_img_cfg.h
@@ -35,6 +35,6 @@
35#ifndef SYSFW_IMG_CFG_H 35#ifndef SYSFW_IMG_CFG_H
36#define SYSFW_IMG_CFG_H 36#define SYSFW_IMG_CFG_H
37 37
38#define BOARDCFG_RM_RESASG_ENTRIES 59 38#define BOARDCFG_RM_RESASG_ENTRIES 65
39 39
40#endif /* SYSFW_IMG_CFG_H */ 40#endif /* SYSFW_IMG_CFG_H */