diff options
author | Suman Anna | 2020-05-04 16:08:42 -0500 |
---|---|---|
committer | Dave Gerlach | 2020-05-05 13:15:15 -0500 |
commit | 88220262fd84fcedfec1d906aa1f1e580e0bf5fc (patch) | |
tree | c3063465b7bf02aa13c2a6b89d9d0297b8630549 /soc/am65x | |
parent | 6408ecb8c790cbec0aa41e93565d5e3d4cbe5776 (diff) | |
download | k3-image-gen-88220262fd84fcedfec1d906aa1f1e580e0bf5fc.tar.gz k3-image-gen-88220262fd84fcedfec1d906aa1f1e580e0bf5fc.tar.xz k3-image-gen-88220262fd84fcedfec1d906aa1f1e580e0bf5fc.zip |
am65x,am65x_sr2: Fix MAIN2MCU interrupt routers for both R5F cores
Each of the MCU R5F cores are represented by different HOST_IDs, and
the ABI 3.0 RM changes have reassigned all the MAIN2MCU interrupt router
outputs back to only the MCU R5F Core0. This breaks the IPC use-cases
when the MCU R5FSS cluster is configured for Split-mode.
Partition both the MAIN2MCU_LVL and MAIN2MCU_PLS Interrupt Router
outputs equally between the non-secure contexts of both the MCU
R5F cores.
Signed-off-by: Suman Anna <s-anna@ti.com>
Diffstat (limited to 'soc/am65x')
-rw-r--r-- | soc/am65x/evm/rm-cfg.c | 18 | ||||
-rw-r--r-- | soc/am65x/evm/sysfw_img_cfg.h | 2 |
2 files changed, 17 insertions, 3 deletions
diff --git a/soc/am65x/evm/rm-cfg.c b/soc/am65x/evm/rm-cfg.c index 5abb3c31c..f14e969d8 100644 --- a/soc/am65x/evm/rm-cfg.c +++ b/soc/am65x/evm/rm-cfg.c | |||
@@ -367,19 +367,33 @@ const struct boardcfg_rm_local am65_boardcfg_rm_data = { | |||
367 | .num_resource = 32, | 367 | .num_resource = 32, |
368 | .host_id = HOST_ID_A53_2, | 368 | .host_id = HOST_ID_A53_2, |
369 | }, | 369 | }, |
370 | /* Main 2 MCU level IRQ IR */ | ||
370 | { | 371 | { |
371 | .type = RESASG_UTYPE(AM6_DEV_MAIN2MCU_LVL_INTRTR0, RESASG_SUBTYPE_IR_OUTPUT), | 372 | .type = RESASG_UTYPE(AM6_DEV_MAIN2MCU_LVL_INTRTR0, RESASG_SUBTYPE_IR_OUTPUT), |
372 | .start_resource = 0, | 373 | .start_resource = 0, |
373 | .num_resource = 64, | 374 | .num_resource = 32, |
374 | .host_id = HOST_ID_R5_0, | 375 | .host_id = HOST_ID_R5_0, |
375 | }, | 376 | }, |
376 | { | 377 | { |
378 | .type = RESASG_UTYPE(AM6_DEV_MAIN2MCU_LVL_INTRTR0, RESASG_SUBTYPE_IR_OUTPUT), | ||
379 | .start_resource = 32, | ||
380 | .num_resource = 32, | ||
381 | .host_id = HOST_ID_R5_2, | ||
382 | }, | ||
383 | /* Main 2 MCU Pulse IRQ IR */ | ||
384 | { | ||
377 | .type = RESASG_UTYPE(AM6_DEV_MAIN2MCU_PLS_INTRTR0, RESASG_SUBTYPE_IR_OUTPUT), | 385 | .type = RESASG_UTYPE(AM6_DEV_MAIN2MCU_PLS_INTRTR0, RESASG_SUBTYPE_IR_OUTPUT), |
378 | .start_resource = 0, | 386 | .start_resource = 0, |
379 | .num_resource = 48, | 387 | .num_resource = 24, |
380 | .host_id = HOST_ID_R5_0, | 388 | .host_id = HOST_ID_R5_0, |
381 | }, | 389 | }, |
382 | { | 390 | { |
391 | .type = RESASG_UTYPE(AM6_DEV_MAIN2MCU_PLS_INTRTR0, RESASG_SUBTYPE_IR_OUTPUT), | ||
392 | .start_resource = 24, | ||
393 | .num_resource = 24, | ||
394 | .host_id = HOST_ID_R5_2, | ||
395 | }, | ||
396 | { | ||
383 | .type = RESASG_UTYPE(AM6_DEV_GPIOMUX_INTRTR0, RESASG_SUBTYPE_IR_OUTPUT), | 397 | .type = RESASG_UTYPE(AM6_DEV_GPIOMUX_INTRTR0, RESASG_SUBTYPE_IR_OUTPUT), |
384 | .start_resource = 0, | 398 | .start_resource = 0, |
385 | .num_resource = 32, | 399 | .num_resource = 32, |
diff --git a/soc/am65x/evm/sysfw_img_cfg.h b/soc/am65x/evm/sysfw_img_cfg.h index 4dfd85879..c651fcecd 100644 --- a/soc/am65x/evm/sysfw_img_cfg.h +++ b/soc/am65x/evm/sysfw_img_cfg.h | |||
@@ -35,6 +35,6 @@ | |||
35 | #ifndef SYSFW_IMG_CFG_H | 35 | #ifndef SYSFW_IMG_CFG_H |
36 | #define SYSFW_IMG_CFG_H | 36 | #define SYSFW_IMG_CFG_H |
37 | 37 | ||
38 | #define BOARDCFG_RM_RESASG_ENTRIES 55 | 38 | #define BOARDCFG_RM_RESASG_ENTRIES 57 |
39 | 39 | ||
40 | #endif /* SYSFW_IMG_CFG_H */ | 40 | #endif /* SYSFW_IMG_CFG_H */ |