diff options
author | Dave Gerlach | 2020-04-30 19:27:07 -0500 |
---|---|---|
committer | Dave Gerlach | 2020-05-04 17:31:21 -0500 |
commit | c7c9e7629015ecbd663c73fb734045bcbd84ec93 (patch) | |
tree | 468817217e68e0d005314f5c2972d3b17618aefa /soc/am65x | |
parent | 79f3807e0b169f2029dec9f3a679c231f4deb625 (diff) | |
download | k3-image-gen-c7c9e7629015ecbd663c73fb734045bcbd84ec93.tar.gz k3-image-gen-c7c9e7629015ecbd663c73fb734045bcbd84ec93.tar.xz k3-image-gen-c7c9e7629015ecbd663c73fb734045bcbd84ec93.zip |
sec-cfg: Add sa2ul_config section
Update the common.h headers to add new defines from SYSFW 2020.04.
Starting from SYSFW v2020.04, an sa2ul_config section is mandatory in
the security config. Otherwise the boot fails.
Fix this by adding a section for sa2ul_config with all parameters
configured to 0.
Signed-off-by: Dave Gerlach <d-gerlach@ti.com>
Diffstat (limited to 'soc/am65x')
-rw-r--r-- | soc/am65x/evm/sec-cfg.c | 9 |
1 files changed, 9 insertions, 0 deletions
diff --git a/soc/am65x/evm/sec-cfg.c b/soc/am65x/evm/sec-cfg.c index b15030749..bb8a2f5fc 100644 --- a/soc/am65x/evm/sec-cfg.c +++ b/soc/am65x/evm/sec-cfg.c | |||
@@ -82,4 +82,13 @@ const struct boardcfg_security am65_boardcfg_security_data = { | |||
82 | .allow_dkek_export_tisci = 0x5A, | 82 | .allow_dkek_export_tisci = 0x5A, |
83 | .rsvd = {0, 0, 0}, | 83 | .rsvd = {0, 0, 0}, |
84 | }, | 84 | }, |
85 | |||
86 | /* SA2UL configuration */ | ||
87 | .sa2ul_cfg = { | ||
88 | .subhdr = { | ||
89 | .magic = BOARDCFG_SA2UL_CFG_MAGIC_NUM_RSVD, | ||
90 | .size = 0, | ||
91 | }, | ||
92 | .rsvd = {0, 0, 0, 0}, | ||
93 | }, | ||
85 | }; | 94 | }; |