diff options
author | Dave Gerlach | 2020-04-22 16:03:49 -0500 |
---|---|---|
committer | Dave Gerlach | 2020-04-23 15:09:38 -0500 |
commit | 6d96ae8865fc0dc6df019e474e0c580bf3057524 (patch) | |
tree | eeb95b0d86b4ee1ba5e45196d5df3349a45741e8 /soc/am65x_sr2 | |
parent | c9e26b71b5349d885eb0866e0edffd983f5d505b (diff) | |
download | k3-image-gen-6d96ae8865fc0dc6df019e474e0c580bf3057524.tar.gz k3-image-gen-6d96ae8865fc0dc6df019e474e0c580bf3057524.tar.xz k3-image-gen-6d96ae8865fc0dc6df019e474e0c580bf3057524.zip |
sec-cfg: Add dkek_config section
Update the common.h headers to add new defines from SYSFW 2020.03.
Starting from SYSFW v2020.03, a dkek_config section is mandatory in
the security config. Otherwise the boot fails.
Fix this by adding a section for dkek_config with HOST_ID_ALL in
allowed_hosts and allow_dkek_export_tisci set.
Signed-off-by: Dave Gerlach <d-gerlach@ti.com>
Tested-by: Suman Anna <s-anna@ti.com>
Diffstat (limited to 'soc/am65x_sr2')
-rw-r--r-- | soc/am65x_sr2/evm/sec-cfg.c | 11 |
1 files changed, 11 insertions, 0 deletions
diff --git a/soc/am65x_sr2/evm/sec-cfg.c b/soc/am65x_sr2/evm/sec-cfg.c index ea7007664..9e1cfb9c5 100644 --- a/soc/am65x_sr2/evm/sec-cfg.c +++ b/soc/am65x_sr2/evm/sec-cfg.c | |||
@@ -70,4 +70,15 @@ const struct boardcfg_security am65_boardcfg_security_data = { | |||
70 | /* This is an array with 32 entries */ | 70 | /* This is an array with 32 entries */ |
71 | .otp_entry = {{ 0 } }, | 71 | .otp_entry = {{ 0 } }, |
72 | }, | 72 | }, |
73 | |||
74 | /* DKEK configuration */ | ||
75 | .dkek_config = { | ||
76 | .subhdr = { | ||
77 | .magic = BOARDCFG_DKEK_CFG_MAGIC_NUM, | ||
78 | .size = sizeof(struct boardcfg_dkek), | ||
79 | }, | ||
80 | .allowed_hosts = { HOST_ID_ALL, 0, 0, 0 }, | ||
81 | .allow_dkek_export_tisci = 0x5A, | ||
82 | .rsvd = {0, 0, 0}, | ||
83 | }, | ||
73 | }; | 84 | }; |