diff options
author | Aswath Govindraju | 2021-03-19 00:10:23 -0500 |
---|---|---|
committer | Dave Gerlach | 2021-04-20 12:47:54 -0500 |
commit | 7b6f3832af6d334d335309d66d206ab829765c0e (patch) | |
tree | 6dae1f79b1daf036480724a072715ca5e4f2faf3 /soc/am65x_sr2 | |
parent | a6b09643aa1acbcfa59bd2c1c080e3ad6c9e8074 (diff) | |
download | k3-image-gen-7b6f3832af6d334d335309d66d206ab829765c0e.tar.gz k3-image-gen-7b6f3832af6d334d335309d66d206ab829765c0e.tar.xz k3-image-gen-7b6f3832af6d334d335309d66d206ab829765c0e.zip |
soc: am64x: Update auto generated RM board config data
Auto generate the RM board config data for AM64 with the following change
in allocation:
There are 12 GPIO banks in main domain which are being used by Linux. Each
bank requires one interrupt resource. So, add resources to A53 by taking
them from MAIN_0_R5_1 and MAIN_0_R5_2.
Signed-off-by: Aswath Govindraju <a-govindraju@ti.com>
Diffstat (limited to 'soc/am65x_sr2')
0 files changed, 0 insertions, 0 deletions