diff options
author | Dave Gerlach | 2020-10-13 03:41:24 -0500 |
---|---|---|
committer | Dave Gerlach | 2020-10-16 13:05:46 -0500 |
commit | f5ec1e42000032affce5f8c2a2afe64fc4586f04 (patch) | |
tree | 90d5496be1cd0e841fabb96ea6c2f76dd15e4c8c /soc/j7200 | |
parent | 06c24e0a883432f68ba00f73e203be9e29130e94 (diff) | |
download | k3-image-gen-f5ec1e42000032affce5f8c2a2afe64fc4586f04.tar.gz k3-image-gen-f5ec1e42000032affce5f8c2a2afe64fc4586f04.tar.xz k3-image-gen-f5ec1e42000032affce5f8c2a2afe64fc4586f04.zip |
scripts: gen_x509_combined_cert: modify to support multiple boardcfg images
With the new bootflows being introduced, it is possible for boards to
have multiple boardcfg images provided. Modify the
gen_x509_combined_cert script to accept two different boardcfg binaries
and load them to the defined addresses.
This mandates that all platforms using combined bootflow will use the
split boardcfg images.
Signed-off-by: Dave Gerlach <d-gerlach@ti.com>
Diffstat (limited to 'soc/j7200')
-rw-r--r-- | soc/j7200/Makefile | 3 |
1 files changed, 2 insertions, 1 deletions
diff --git a/soc/j7200/Makefile b/soc/j7200/Makefile index 8a1005a64..d8904d24d 100644 --- a/soc/j7200/Makefile +++ b/soc/j7200/Makefile | |||
@@ -31,7 +31,8 @@ | |||
31 | # | 31 | # |
32 | 32 | ||
33 | SBL_LOADADDDR ?= 0x41c00000 | 33 | SBL_LOADADDDR ?= 0x41c00000 |
34 | COMBINED_BRDCFG_LOADADDR ?= 0x7f000 | 34 | COMBINED_SYSFW_BRDCFG_LOADADDR ?= 0x7f000 |
35 | COMBINED_DM_BRDCFG_LOADADDR ?= 0x41c80000 | ||
35 | LOADADDR ?= 0x40000 | 36 | LOADADDR ?= 0x40000 |
36 | 37 | ||
37 | .PHONY: all | 38 | .PHONY: all |