diff options
author | Nikhil Devshatwar | 2020-01-20 12:51:14 -0600 |
---|---|---|
committer | Lokesh Vutla | 2020-01-21 23:47:05 -0600 |
commit | 95b73566071ec00e0002bd34acfe5c4d0c4a3b10 (patch) | |
tree | 159306d6d9fb75792f02f4ae468606ee66b29a28 /soc/j721e/evm/sec-cfg.c | |
parent | e2eadcb4c856a241b227a0b91a1cb955c2d086a1 (diff) | |
download | k3-image-gen-95b73566071ec00e0002bd34acfe5c4d0c4a3b10.tar.gz k3-image-gen-95b73566071ec00e0002bd34acfe5c4d0c4a3b10.tar.xz k3-image-gen-95b73566071ec00e0002bd34acfe5c4d0c4a3b10.zip |
j721e: am65x: sec-cfg: Add otp_config section
Update the common.h headers to add new defines from SYSFW 2019.12.
Starting from SYSFW v2019.12, an otp_config section is mandatory in
the security config. Otherwise the boot fails.
Fix this by adding a section for opt_config with no other host
having permission to OTP array.
Signed-off-by: Nikhil Devshatwar <nikhil.nd@ti.com>
Diffstat (limited to 'soc/j721e/evm/sec-cfg.c')
-rw-r--r-- | soc/j721e/evm/sec-cfg.c | 14 |
1 files changed, 13 insertions, 1 deletions
diff --git a/soc/j721e/evm/sec-cfg.c b/soc/j721e/evm/sec-cfg.c index b628d8b34..4392a3188 100644 --- a/soc/j721e/evm/sec-cfg.c +++ b/soc/j721e/evm/sec-cfg.c | |||
@@ -1,7 +1,7 @@ | |||
1 | /* | 1 | /* |
2 | * K3 System Firmware Security Configuration Data | 2 | * K3 System Firmware Security Configuration Data |
3 | * | 3 | * |
4 | * Copyright (C) 2019 Texas Instruments Incorporated - http://www.ti.com/ | 4 | * Copyright (C) 2019-2020 Texas Instruments Incorporated - http://www.ti.com/ |
5 | * Andreas Dannenberg <dannenberg@ti.com> | 5 | * Andreas Dannenberg <dannenberg@ti.com> |
6 | * | 6 | * |
7 | * Redistribution and use in source and binary forms, with or without | 7 | * Redistribution and use in source and binary forms, with or without |
@@ -59,4 +59,16 @@ const struct boardcfg_security j721e_boardcfg_security_data = { | |||
59 | }, | 59 | }, |
60 | .host_hierarchy_entries = {{ 0 } }, | 60 | .host_hierarchy_entries = {{ 0 } }, |
61 | }, | 61 | }, |
62 | |||
63 | /* OTP access configuration */ | ||
64 | .otp_config = { | ||
65 | .subhdr = { | ||
66 | .magic = BOARDCFG_OTP_CFG_MAGIC_NUM, | ||
67 | .size = sizeof(struct boardcfg_extended_otp), | ||
68 | }, | ||
69 | /* Host ID 0 is DMSC. This means no host has write access to OTP array */ | ||
70 | .write_host_id = 0, | ||
71 | /* This is an array with 32 entries */ | ||
72 | .otp_entry = {{ 0 } }, | ||
73 | }, | ||
62 | }; | 74 | }; |