aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSuman Anna2020-05-04 16:08:42 -0500
committerDave Gerlach2020-05-05 13:15:15 -0500
commit88220262fd84fcedfec1d906aa1f1e580e0bf5fc (patch)
treec3063465b7bf02aa13c2a6b89d9d0297b8630549 /soc/j721e/evm
parent6408ecb8c790cbec0aa41e93565d5e3d4cbe5776 (diff)
downloadk3-image-gen-88220262fd84fcedfec1d906aa1f1e580e0bf5fc.tar.gz
k3-image-gen-88220262fd84fcedfec1d906aa1f1e580e0bf5fc.tar.xz
k3-image-gen-88220262fd84fcedfec1d906aa1f1e580e0bf5fc.zip
am65x,am65x_sr2: Fix MAIN2MCU interrupt routers for both R5F cores
Each of the MCU R5F cores are represented by different HOST_IDs, and the ABI 3.0 RM changes have reassigned all the MAIN2MCU interrupt router outputs back to only the MCU R5F Core0. This breaks the IPC use-cases when the MCU R5FSS cluster is configured for Split-mode. Partition both the MAIN2MCU_LVL and MAIN2MCU_PLS Interrupt Router outputs equally between the non-secure contexts of both the MCU R5F cores. Signed-off-by: Suman Anna <s-anna@ti.com>
Diffstat (limited to 'soc/j721e/evm')
0 files changed, 0 insertions, 0 deletions