aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorAndreas Dannenberg2018-11-07 10:48:20 -0600
committerAndreas Dannenberg2019-06-10 11:41:22 -0500
commite806caaaa4c89681d5b8d60c579f97efd880165b (patch)
tree0a0fed999de189fb57f0499c59a46337da73225d /ti-degenerate-key.pem
parente31f499894cda984fcc76dd8c4ce2142b6279cf5 (diff)
downloadk3-image-gen-e806caaaa4c89681d5b8d60c579f97efd880165b.tar.gz
k3-image-gen-e806caaaa4c89681d5b8d60c579f97efd880165b.tar.xz
k3-image-gen-e806caaaa4c89681d5b8d60c579f97efd880165b.zip
build: Default to use TI degenerate key for signing on non-HS devices
Switch to using the TI degenerate key to sign the system firmware binary image on GP devices during the image tree blob build process. Using this key speeds up the time needed by the ROM code execution for processing this image and with this shortens our boot time. The previous default behavior of signing with a random key can still be triggered by passing an empty KEY variable to the make command as follows: $ make KEY="" Signed-off-by: Andreas Dannenberg <dannenberg@ti.com> Reviewed-by: Suman Anna <s-anna@ti.com>
Diffstat (limited to 'ti-degenerate-key.pem')
-rw-r--r--ti-degenerate-key.pem10
1 files changed, 10 insertions, 0 deletions
diff --git a/ti-degenerate-key.pem b/ti-degenerate-key.pem
new file mode 100644
index 000000000..bd7d3745a
--- /dev/null
+++ b/ti-degenerate-key.pem
@@ -0,0 +1,10 @@
1-----BEGIN RSA PRIVATE KEY-----
2MIIBWwIBAAKBgQDRfrnXQaP0k6vRK/gZ+bDflSU6y1JagGeQ/b+QYuiDz14japog
38fRSu5WBsAxaSaySAUwS3L9Ppw+hGMecmyIJ494aMfZTtk1g49gU58joduiRnu7e
4QSZHMnehhuNlfD7A2tAAKnxIYuabs8zHYM/SS9Ne7t3kIQMbKfUSzNy6qQIBAQIB
5AQJBAOelUA376o6w3HkShXfN+shaOZYqFuTJ9exLMwsLp7DZKXB5F9I4JJ+Vkvho
6k6QWs7vkhleLSYUZknXHYm26ZE0CQQDnhTtd4PTBoZPjPXOeYMJFtEdMNy0XP6ey
7bcce389ugoY7BEkvASrd8PHgJQHziepgWOG4DGp33c64Hfq4zI3NAgEBAgEBAkA0
8RbK4uqoLciQluesTPU6lBy7Se3Dw0F9xBqlF5SR4KI6q+zQrHpBKyFOofMHZgizR
9iCrL55cxEM146zMw3AnF
10-----END RSA PRIVATE KEY-----