summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
...
* linux-firmware: Update am65x/j721e sysfw to v2019.09ti2019.05-rc1Denys Dmytriyenko2019-10-311-1/+1
* linux-firmware: Update am65x/j721e sysfw to v2019.08ti2019.04-rc5ti2019.04-rc4ti2019.04-rc3ti2019.04-rc2ti2019.04-rc1ti2019.04Dan Murphy2019-09-111-1/+1
* linux-firmware: Update am65x/j721e sysfw to v2019.07aDan Murphy2019-09-031-1/+1
* am65x: Correct R5F core 1 Host IDSam Nelson2019-08-301-1/+1
* build: Add support for enabling sysfw tracesLokesh Vutla2019-08-294-0/+26
* HACK: j721e: rm-cfg: Use HOST_ALL for ethernet firmware flowsti2019.03-rc4ti2019.03-rc3ti2019.03-rc2ti2019.03Nikhil Devshatwar2019-08-132-9/+2
* j721e: rm-cfg: Partition GPIO interrupt routerNikhil Devshatwar2019-08-122-2/+9
* linux-firmware: Update am65x/j721e sysfw to v2019.07ti2019.03-rc1Andreas Dannenberg2019-08-061-1/+1
* am65x: rm-cfg: Add resources for secure context of MCU R5Vignesh Raghavendra2019-08-052-1/+43
* j721e: rm-cfg: Add resources for secure context of MCU R5Vignesh Raghavendra2019-07-312-1/+43
* j721e: board-cfg: Drop MSMC cache size from 4MB to 3MBti2019.02-rc4ti2019.02Andreas Dannenberg2019-07-111-1/+1
* linux-firmware: Update am65x/j721e sysfw to v2019.06ati2019.02-rc3Dan Murphy2019-07-091-1/+1
* j721e: rm-cfg: Start MAIN_0_R5_2 Tx and Rx at same levelNikhil Devshatwar2019-07-082-22/+7
* j721e: rm-cfg: Updated 2019.02 RM configNikhil Devshatwar2019-07-082-734/+941
* linux-firmware: Update am65x/j721e sysfw to v2019.06ti2019.02-rc2Suman Anna2019-06-271-1/+1
* Makefile: Fix HS builds by removing version reporting dependencyti2019.02-rc1Andrew F. Davis2019-06-111-2/+2
* linux-firmware: Update am65x/j721e sysfw to v2019.05Andreas Dannenberg2019-06-101-1/+1
* readme: Update TI firmware Git repository branch nameAndreas Dannenberg2019-06-101-1/+1
* Introduce initial J721E EVM supportAndreas Dannenberg2019-06-105-0/+1956
* include: Add J721E specific headers corresponding to SYSFWAndreas Dannenberg2019-06-103-0/+644
* gen_its.sh: Add SIG version and build info into the generated itbNishanth Menon2019-06-103-3/+19
* Makefile: Allow for builds for multiple SoCsAndreas Dannenberg2019-06-108-32/+101
* common.h: Move to be inside include folderNishanth Menon2019-06-102-1/+2
* common.h: Drop all AM65x specific header definitionsNishanth Menon2019-06-101-177/+3
* common.h: Make board config data structure names genericNishanth Menon2019-06-105-23/+15
* common.h: Make AM65_BOARDCFG_RM_RESASG_ENTRIES genericNishanth Menon2019-06-103-6/+51
* include: Add AM65X specific headers corresponding to SYSFWNishanth Menon2019-06-103-0/+665
* Makefile: Use SoC variable to pick up relevant binaries and include pathsNishanth Menon2019-06-101-5/+8
* Makefile: Add -f to rm so that we can ignore nonexistent filesNishanth Menon2019-06-101-7/+7
* Makefile: Drop the asm ruleNishanth Menon2019-06-101-3/+0
* build: Default to use TI degenerate key for signing on non-HS devicesAndreas Dannenberg2019-06-103-0/+22
* build: Allow signing SYSFW with custom key on non-HS devicesAndreas Dannenberg2019-06-101-2/+7
* linux-firmware: Update am65x sysfw to v2019.04ati2019.01-rc5ti2019.01-rc4ti2019.01-rc3ti2019.01Praneeth Bajjuri2019-05-081-1/+1
* common: Add basic BIT(x) macro defininitonAndreas Dannenberg2019-05-031-0/+5
* build: Add support for HS devicesAndrew F. Davis2019-04-242-0/+61
* build: Use TI support email as default instead of AlbertAndrew F. Davis2019-04-241-6/+6
* linux-firmware: Update am65x sysfw to v2019.02Suman Anna2019-03-181-2/+2
* linux-firmware: Update am65x sysfw to v2018.10Andrew F. Davis2018-11-061-1/+1
* linux-firmware: Update am65x sysfw to v2018.09Andreas Dannenberg2018-10-291-1/+1
* rm-cfg: Partition interrupt resources between R5F contextsSam Nelson2018-10-291-4/+4
* Add software manifest as required for external releaseAndreas Dannenberg2018-09-281-0/+242
* Introduce framework to build SYSFW and config data into an ITBAndreas Dannenberg2018-09-1310-0/+1682