aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Makefile: Update firmware for all devices to v2020.12a07.03.00.00007.02.00.004Praneeth Bajjuri2021-01-201-1/+1
* Makefile: Update firmware for all devices to v2020.1207.02.00.003Praneeth Bajjuri2021-01-141-1/+1
* Makefile: Update am64x firmware to v2020.1207.02.00.002Praneeth Bajjuri2021-01-061-1/+1
* soc: am64x: Add data to enable combined boot flowDave Gerlach2021-01-051-0/+6
* build: Introduce COMBINED_TIFS_BRDCFG build variable for split boardcfgDave Gerlach2021-01-052-3/+12
* scripts: gen_x509_combined_cert: Make DM boardcfg optionalDave Gerlach2021-01-051-22/+34
* Makefile: Update commit hash to pick up AM64 binary07.02.00.001Dan Murphy2020-12-171-1/+1
* scripts: sysfw_boardcfg_validator: Add substitution for am65x to am6Dave Gerlach2020-12-161-0/+3
* soc: am64x: Introduce support for evmDave Gerlach2020-12-149-0/+2208
* scripts: sysfw_boardcfg_*: Update scripts and rules to latestDave Gerlach2020-12-142-4/+871
* HACK: soc: j721e: Adjust MCU NAVSSS UDMA channel allocation07.01.00.006Nikhil Devshatwar2020-11-091-104/+104
* Makefile: Introduce SCIFS variable to account for SYSFW name variations07.01.00.005Suman Anna2020-11-065-5/+9
* soc: j7200: Update block copy allocation for UDMA channelsNikhil Devshatwar2020-10-192-25/+193
* soc: j721e: Update block copy allocation for UDMA channelsNikhil Devshatwar2020-10-192-179/+935
* scripts: Update board configuration validation files from v2020.08-RC3Nikhil Devshatwar2020-10-192-31/+40
* Makefile: Update firmware binaries to v2020.08-RC307.01.00.004Dave Gerlach2020-10-161-1/+1
* scripts: gen_x509_combined_cert: modify to support multiple boardcfg imagesDave Gerlach2020-10-163-10/+43
* scripts: sysfw_boardcfg_blob_creator: Take any combination of boardcfgsDave Gerlach2020-10-161-14/+20
* sec-cfg: Add secure_handover_config sectionDave Gerlach2020-10-165-0/+53
* Makefile: Set LOADADDR in each SOC MakefileDave Gerlach2020-10-165-3/+10
* soc: j7200: rm-cfg: Allocate one HC channel pair for A7207.01.00.003Vignesh Raghavendra2020-09-212-17/+73
* soc: j721e: Reallocate extended channels for R507.01.00.002Nikhil Devshatwar2020-09-152-7/+35
* Makefile: Update firmware binaries to v2020.07-RC307.01.00.001Dave Gerlach2020-09-011-1/+1
* soc: j7200: Update RM board config with latest dataNikhil Devshatwar2020-08-192-198/+520
* soc: j721e: Update RM board config after SYSFW 2020.07Nikhil Devshatwar2020-08-191-128/+128
* include: j721e: j7200: Update headers from SYSFW 2020.07-RC2Nikhil Devshatwar2020-08-193-30/+51
* sec-cfg: Add secure_debug_config sectionSuman Anna2020-08-145-0/+62
* soc: Introduce SoC specific MakefilesLokesh Vutla2020-08-145-4/+146
* scripts: gen_x509_combined_cert: Introduce script for generating combined boo...Lokesh Vutla2020-08-142-0/+285
* scripts: sysfw_boardcfg_blob_creator: Add support for combining board configu...Anand Balagopalakrishnan2020-08-142-0/+108
* scripts: Update board configuration validation files for J7200Lokesh Vutla2020-08-142-1/+352
* soc: j7200: rm-cfg: Auto generate from host-toolsNikhil Devshatwar2020-08-142-3/+1613
* soc: j7200: Add sysfw board config dataLokesh Vutla2020-08-145-0/+342
* include: j7200: Add sysfw board config data definitionsLokesh Vutla2020-08-143-0/+480
* scripts: sysfw_boardcfg_validator: Update to validate resasg entriesLokesh Vutla2020-08-142-27/+60
* am65x,am65x_sr2: Fix Main NavSS Rings for UDMAP HC Rx channelsSuman Anna2020-08-143-8/+8
* Makefile: Update firmware binaries to v2020.07-RC2Suman Anna2020-08-141-1/+1
* soc: j721e: rm-cfg: Reassign GPIO interrupt routersNikhil Devshatwar2020-08-112-35/+7
* soc: j721e: rm-cfg: Auto generate from the K3 Resource Partitioning toolNikhil Devshatwar2020-08-112-161/+173
* soc: j721e: board-cfg: Set MSMC cache size to 0Nikhil Devshatwar2020-06-191-1/+1
* Makefile: Update firmware binaries to v2020.04a07.00.00.00507.00.00.004Praneeth Bajjuri2020-05-281-1/+1
* j721e: rm-cfg: Switch back to non-secure host for C7x resourcesSuman Anna2020-05-191-23/+23
* j721e: rm-cfg: Reassign resources for Main R5FSS0ti2020.01.0007.00.00.00307.00.00.002Nikhil Devshatwar2020-05-062-107/+468
* scripts: Update boardconfig rules for 2020.04 releaseNikhil Devshatwar2020-05-061-12/+35
* j721e: rm-cfg: Switch to secure context for C7X resourcesSuman Anna2020-05-061-20/+20
* j721e: rm-cfg: Assign unallocated Main NavSS IR GIC_SPI lines to C71xSuman Anna2020-05-051-1/+1
* j721e: rm-cfg: Add NavSS IR resources for R5Fs and C66x DSPsSuman Anna2020-05-052-2/+72
* am65x,am65x_sr2: Fix MAIN2MCU interrupt routers for both R5F coresSuman Anna2020-05-054-6/+34
* am65x,am65x_sr2: rm-cfg: Fix Main NavSS IR outputs after ABI 3.0Suman Anna2020-05-054-7/+67
* Makefile: Update firmware binaries to v2020.04Praneeth Bajjuri2020-05-041-1/+1