aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Makefile: Update ti-sysfw and ti-dm to v09.00.xxHEADcicd.kirkstone.202306061627cicd.kirkstone.20230523040009.00.00.001nextmasterPraneeth Bajjuri2023-05-191-1/+1
* Makefile: Update ti-sysfw and ti-dm to v09.00cicd.kirkstone.202305170400cicd.kirkstone.202305161900Praneeth Bajjuri2023-05-031-1/+1
* Makefile: Add SOC_TYPE to ITB file name to differentiate between HS/GPSai Sree Kartheek Adivi2023-04-261-1/+1
* Makefile: Update firmware fo jacinto j721s2 and j784s4 devicescicd.dunfell.202304260757Udit Kumar2023-04-211-1/+1
* Makefile: Remove extra all targets from am62ax and j784s4Andrew Davis2023-04-212-15/+0
* Makefile: am65x: Update ti-sysfw to v08.06.05cicd.dunfell.202303090400cicd.dunfell.202303051800cicd.dunfell.202303030400cicd.dunfell.202303021800Praneeth Bajjuri2023-02-281-1/+1
* Makefile: sitara: Update ti-sysfw to v08.06.04cicd.dunfell.202302231358cicd.dunfell.202302230340cicd.dunfell.202302211800cicd.dunfell.20230215124208.06.00.00708.06.00.006Praneeth Bajjuri2023-02-141-1/+1
* Makefile: am62ax: Update ti-dm to 08.06.00.03cicd.dunfell.202302130400Praneeth Bajjuri2023-02-101-1/+1
* README: Update to mention tifs-rm-cfg.ccicd.dunfell.20230209170608.06.00.005Neha Malcom Francis2023-02-091-1/+6
* Makefile: Update firmware for sitara and jacinto devicesPraneeth Bajjuri2023-02-081-1/+1
* Makefile: am62ax: Update ti-dm to 08.06.00.01cicd.dunfell.202302070400Praneeth Bajjuri2023-02-031-1/+1
* Makefile: Update ti-dm for jacinto to v08.06.01aPraneeth Bajjuri2023-02-021-1/+1
* Makefile: Update firmware for sitara and jacinto devicescicd.dunfell.20230203040008.06.00.004Praneeth Bajjuri2023-01-261-1/+1
* Makefile: Update firmware for am62axcicd.dunfell.202301251855cicd.dunfell.202301241906cicd.dunfell.202301222256cicd.dunfell.20230119074008.06.00.00308.06.00.002Praneeth Bajjuri2023-01-181-1/+1
* Makefile: Update firmware for sitara and jacinto devicescicd.dunfell.20230113074608.06.00.001Praneeth Bajjuri2023-01-121-1/+1
* soc: evm: am62ax: Allocate all DMASS1 chanscicd.dunfell.202301120721Jai Luthra2023-01-113-34/+6
* scripts: gen_x509_combined_cert: Use OUT dir for temp filesVignesh Raghavendra2023-01-081-4/+5
* Makefile: Move tiboot3.bin/sysfw.itb to BIN_DIRcicd.2023.01.07.13.47.28cicd.2022.12.15.19.06.00cicd.2022.12.11.19.06.00Vignesh Raghavendra2022-12-091-4/+6
* soc: Add support for AM62AX SoCcicd.2022.12.10.19.06.00cicd.2022.12.07.19.06.00cicd.2022.12.05.19.06.00Vignesh Raghavendra2022-12-0313-1/+3192
* Makefile: Update firmware for am62xxcicd.2022.12.02.19.06.02cicd.2022.12.02.14.23.50cicd.2022.11.30.11.05.1908.05.00.00708.05.00.006Vignesh Raghavendra2022-11-281-1/+1
* Makefile: Update firmware for sitara and jacinto devicescicd.2022.11.28.19.06.00cicd.2022.11.27.19.06.00cicd.2022.11.22.08.55.27cicd.2022.11.18.01.41.0908.05.00.005Praneeth Bajjuri2022-11-161-1/+1
* soc: j784s4: update firmware data load addresscicd.2022.11.14.10.36.4708.05.00.004Hari Nagalla2022-11-131-1/+1
* Makefile: Update firmware for am64xxPraneeth Bajjuri2022-11-111-1/+1
* Makefile: Remove COMBINED_{SYSFW,TIFS,DM}_BRDCFG files on cleanAndrew Davis2022-11-091-0/+1
* Makefile: Only remove directories if they are emptyAndrew Davis2022-11-091-2/+8
* Makefile: Remove srcroot, objroot, and binroot varsAndrew Davis2022-11-091-10/+6
* Makefile: Add mkdir dependency for each rule that outputs into directoryAndrew Davis2022-11-091-10/+14
* Makefile: Use parenthesis over curly bracket syntaxAndrew Davis2022-11-091-5/+5
* soc: am62x: Move DM data to end of BSS sectionKamlesh Gurudasani2022-11-081-1/+1
* j784s4: j721s2: j721e: Update RM datacicd.2022.11.03.19.06.0008.05.00.003nehamalcom2022-11-036-72/+70
* Makefile: Update firmware for sitara and jacinto devicesPraneeth Bajjuri2022-11-031-1/+1
* Add LICENSE filecicd.2022.11.02.13.24.41cicd.2022.10.28.09.04.4408.05.00.002Anand Gadiyar2022-10-271-0/+29
* Makefile: Update firmware for am62xx and j784s4cicd.2022.10.25.19.06.00cicd.2022.10.24.19.06.00cicd.2022.10.21.19.06.00cicd.2022.10.20.13.00.45cicd.2022.10.17.19.06.00cicd.2022.10.16.19.06.00cicd.2022.10.15.19.06.00cicd.2022.10.12.19.06.00cicd.2022.10.10.19.06.00cicd.2022.10.03.19.06.00cicd.2022.09.24.12.19.1208.05.00.00108.04.01.005Praneeth Bajjuri2022-09-231-1/+1
* soc: j784s4: Introduce support for EVMcicd.2022.09.22.19.06.00Hari Nagalla2022-09-2212-1/+7599
* scripts: sysfw_boardcfg_*: Introduce support for J784S4Hari Nagalla2022-09-222-0/+472
* Makefile: Update firmware for am62xx and am64xxPraneeth Bajjuri2022-09-171-1/+1
* scripts: gen_x509_combined_cert: Cleanup intermediate filescicd.2022.09.16.17.39.59Andrew Davis2022-09-081-0/+5
* Makefile: Update firmware for am62xx and am64xxcicd.2022.09.12.19.06.00cicd.2022.09.08.19.06.0108.04.01.004Praneeth Bajjuri2022-09-071-1/+1
* readme: Update to include SW_REV and new HS-FS device typecicd.2022.09.07.19.06.00Andrew Davis2022-09-061-5/+10
* Makefile: Update firmware for am62xx and am64xxcicd.2022.08.31.19.06.01cicd.2022.08.31.13.01.22cicd.2022.08.30.19.06.01cicd.2022.08.26.20.09.5708.04.01.003Praneeth Bajjuri2022-08-191-1/+1
* Makefile: Use the new variable name for HS SYSFW pathAndrew Davis2022-08-191-1/+1
* Makefile: Generating the ITS does not depend on the objectsAndrew Davis2022-08-191-2/+2
* scripts: Feed BASE_SOC not SOC to the validator script08.04.01.002Andrew Davis2022-08-102-12/+8
* scripts: Use am65x data for am65x_sr2 SoCAndrew Davis2022-08-102-327/+3
* scripts: Update AM65x name in sysfw_boardcfg_rules.jsonAndrew Davis2022-08-102-4/+1
* Makefile: Read software revision information from file on HS08.04.01.001Andrew Davis2022-07-311-2/+7
* Makefile: Use SOC_TYPE to determine if build is HSAndrew Davis2022-07-312-7/+7
* Makefile: Unify HS and GP combined buildsAndrew Davis2022-07-311-21/+8
* Makefile: Fix sysfw_version to work with new SYSFW versioningAndrew Davis2022-07-311-1/+1
* Makefile: Remove unused vars SOC_SOURCES and SOC_OBJSAndrew Davis2022-07-311-4/+1