aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* soc: j7200: rm-cfg: Allocate one HC channel pair for A7207.01.00.003Vignesh Raghavendra2020-09-212-17/+73
* soc: j721e: Reallocate extended channels for R507.01.00.002Nikhil Devshatwar2020-09-152-7/+35
* Makefile: Update firmware binaries to v2020.07-RC307.01.00.001Dave Gerlach2020-09-011-1/+1
* soc: j7200: Update RM board config with latest dataNikhil Devshatwar2020-08-192-198/+520
* soc: j721e: Update RM board config after SYSFW 2020.07Nikhil Devshatwar2020-08-191-128/+128
* include: j721e: j7200: Update headers from SYSFW 2020.07-RC2Nikhil Devshatwar2020-08-193-30/+51
* sec-cfg: Add secure_debug_config sectionSuman Anna2020-08-145-0/+62
* soc: Introduce SoC specific MakefilesLokesh Vutla2020-08-145-4/+146
* scripts: gen_x509_combined_cert: Introduce script for generating combined boo...Lokesh Vutla2020-08-142-0/+285
* scripts: sysfw_boardcfg_blob_creator: Add support for combining board configu...Anand Balagopalakrishnan2020-08-142-0/+108
* scripts: Update board configuration validation files for J7200Lokesh Vutla2020-08-142-1/+352
* soc: j7200: rm-cfg: Auto generate from host-toolsNikhil Devshatwar2020-08-142-3/+1613
* soc: j7200: Add sysfw board config dataLokesh Vutla2020-08-145-0/+342
* include: j7200: Add sysfw board config data definitionsLokesh Vutla2020-08-143-0/+480
* scripts: sysfw_boardcfg_validator: Update to validate resasg entriesLokesh Vutla2020-08-142-27/+60
* am65x,am65x_sr2: Fix Main NavSS Rings for UDMAP HC Rx channelsSuman Anna2020-08-143-8/+8
* Makefile: Update firmware binaries to v2020.07-RC2Suman Anna2020-08-141-1/+1
* soc: j721e: rm-cfg: Reassign GPIO interrupt routersNikhil Devshatwar2020-08-112-35/+7
* soc: j721e: rm-cfg: Auto generate from the K3 Resource Partitioning toolNikhil Devshatwar2020-08-112-161/+173
* soc: j721e: board-cfg: Set MSMC cache size to 0Nikhil Devshatwar2020-06-191-1/+1
* Makefile: Update firmware binaries to v2020.04a07.00.00.00507.00.00.004Praneeth Bajjuri2020-05-281-1/+1
* j721e: rm-cfg: Switch back to non-secure host for C7x resourcesSuman Anna2020-05-191-23/+23
* j721e: rm-cfg: Reassign resources for Main R5FSS0ti2020.01.0007.00.00.00307.00.00.002Nikhil Devshatwar2020-05-062-107/+468
* scripts: Update boardconfig rules for 2020.04 releaseNikhil Devshatwar2020-05-061-12/+35
* j721e: rm-cfg: Switch to secure context for C7X resourcesSuman Anna2020-05-061-20/+20
* j721e: rm-cfg: Assign unallocated Main NavSS IR GIC_SPI lines to C71xSuman Anna2020-05-051-1/+1
* j721e: rm-cfg: Add NavSS IR resources for R5Fs and C66x DSPsSuman Anna2020-05-052-2/+72
* am65x,am65x_sr2: Fix MAIN2MCU interrupt routers for both R5F coresSuman Anna2020-05-054-6/+34
* am65x,am65x_sr2: rm-cfg: Fix Main NavSS IR outputs after ABI 3.0Suman Anna2020-05-054-7/+67
* Makefile: Update firmware binaries to v2020.04Praneeth Bajjuri2020-05-041-1/+1
* sec-cfg: Add sa2ul_config sectionDave Gerlach2020-05-044-0/+34
* Makefile: Update firmware binaries to v2020.03Dave Gerlach2020-04-231-1/+1
* sec-cfg: Add dkek_config sectionDave Gerlach2020-04-234-0/+44
* am65x_sr2: Update to ABI 3.0 resource typesDave Gerlach2020-04-223-220/+116
* Makefile: Update firmware binaries to v2020.02Dave Gerlach2020-04-031-1/+1
* j721e: Update to ABI 3.0 resource typesNikhil Devshatwar2020-04-033-1119/+1180
* am65x: Update to ABI 3.0 resource typesLokesh Vutla2020-04-034-681/+368
* scripts: sysfw_boardcfg_rules.json: Update resource typesJustin Sobota2020-04-032-1402/+609
* soc: am65x_sr2: Introduce support for evmDave Gerlach2020-03-269-1/+1251
* scripts: Board configuration validation scriptti2020.00-rc4ti2020.00-rc3ti2020.00Justin Sobota2020-02-283-1/+2747
* linux-firmware: Update am65x/j721e sysfw to v2019.12bSuman Anna2020-02-261-1/+1
* Makefile: Update the default cross compilerLokesh Vutla2020-02-261-1/+1
* Makefile: Include sysfw.itb as a build targetLokesh Vutla2020-02-261-2/+5
* rm-cfg: j721e: Partition generic IR resource across core0/core1ti2020.00-rc1ti2020-rc1ti2019.06-rc5ti2019.06Nikhil Devshatwar2020-01-241-3/+3
* linux-firmware: Update am65x/j721e sysfw to v2019.12ti2019.06-rc4Dan Murphy2020-01-211-1/+1
* HACK: soc: j721e: Do not cross max limit for RM entriesNikhil Devshatwar2020-01-212-251/+6
* soc: j721e: Partition nonsecure proxy and ring monitorsNikhil Devshatwar2020-01-212-3/+340
* j721e: am65x: sec-cfg: Add otp_config sectionNikhil Devshatwar2020-01-213-3/+42
* include: j721e: am65x: Add new types and subtypes from SYSFW 2019.12Nikhil Devshatwar2020-01-212-6/+33
* linux-firmware: Update am65x/j721e sysfw to v2019.10ati2019.06-rc3Dan Murphy2020-01-031-1/+1