aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* am65x,am65x_sr2: Fix MAIN2MCU interrupt routers for both R5F coresSuman Anna2020-05-054-6/+34
* am65x,am65x_sr2: rm-cfg: Fix Main NavSS IR outputs after ABI 3.0Suman Anna2020-05-054-7/+67
* Makefile: Update firmware binaries to v2020.04Praneeth Bajjuri2020-05-041-1/+1
* sec-cfg: Add sa2ul_config sectionDave Gerlach2020-05-044-0/+34
* Makefile: Update firmware binaries to v2020.03Dave Gerlach2020-04-231-1/+1
* sec-cfg: Add dkek_config sectionDave Gerlach2020-04-234-0/+44
* am65x_sr2: Update to ABI 3.0 resource typesDave Gerlach2020-04-223-220/+116
* Makefile: Update firmware binaries to v2020.02Dave Gerlach2020-04-031-1/+1
* j721e: Update to ABI 3.0 resource typesNikhil Devshatwar2020-04-033-1119/+1180
* am65x: Update to ABI 3.0 resource typesLokesh Vutla2020-04-034-681/+368
* scripts: sysfw_boardcfg_rules.json: Update resource typesJustin Sobota2020-04-032-1402/+609
* soc: am65x_sr2: Introduce support for evmDave Gerlach2020-03-269-1/+1251
* scripts: Board configuration validation scriptti2020.00-rc4ti2020.00-rc3ti2020.00Justin Sobota2020-02-283-1/+2747
* linux-firmware: Update am65x/j721e sysfw to v2019.12bSuman Anna2020-02-261-1/+1
* Makefile: Update the default cross compilerLokesh Vutla2020-02-261-1/+1
* Makefile: Include sysfw.itb as a build targetLokesh Vutla2020-02-261-2/+5
* rm-cfg: j721e: Partition generic IR resource across core0/core1ti2020.00-rc1ti2020-rc1ti2019.06-rc5ti2019.06Nikhil Devshatwar2020-01-241-3/+3
* linux-firmware: Update am65x/j721e sysfw to v2019.12ti2019.06-rc4Dan Murphy2020-01-211-1/+1
* HACK: soc: j721e: Do not cross max limit for RM entriesNikhil Devshatwar2020-01-212-251/+6
* soc: j721e: Partition nonsecure proxy and ring monitorsNikhil Devshatwar2020-01-212-3/+340
* j721e: am65x: sec-cfg: Add otp_config sectionNikhil Devshatwar2020-01-213-3/+42
* include: j721e: am65x: Add new types and subtypes from SYSFW 2019.12Nikhil Devshatwar2020-01-212-6/+33
* linux-firmware: Update am65x/j721e sysfw to v2019.10ati2019.06-rc3Dan Murphy2020-01-031-1/+1
* linux-firmware: Update am65x/j721e sysfw to v2019.10ti2019.06-rc2ti2019.06-rc1Dan Murphy2019-11-271-1/+1
* build: Sign board configuration data on HSti2019.05-rc4ti2019.05-rc3ti2019.05-rc2ti2019.05Andrew F. Davis2019-11-041-1/+8
* linux-firmware: Update am65x/j721e sysfw to v2019.09ti2019.05-rc1Denys Dmytriyenko2019-10-311-1/+1
* linux-firmware: Update am65x/j721e sysfw to v2019.08ti2019.04-rc5ti2019.04-rc4ti2019.04-rc3ti2019.04-rc2ti2019.04-rc1ti2019.04Dan Murphy2019-09-111-1/+1
* linux-firmware: Update am65x/j721e sysfw to v2019.07aDan Murphy2019-09-031-1/+1
* am65x: Correct R5F core 1 Host IDSam Nelson2019-08-301-1/+1
* build: Add support for enabling sysfw tracesLokesh Vutla2019-08-294-0/+26
* HACK: j721e: rm-cfg: Use HOST_ALL for ethernet firmware flowsti2019.03-rc4ti2019.03-rc3ti2019.03-rc2ti2019.03Nikhil Devshatwar2019-08-132-9/+2
* j721e: rm-cfg: Partition GPIO interrupt routerNikhil Devshatwar2019-08-122-2/+9
* linux-firmware: Update am65x/j721e sysfw to v2019.07ti2019.03-rc1Andreas Dannenberg2019-08-061-1/+1
* am65x: rm-cfg: Add resources for secure context of MCU R5Vignesh Raghavendra2019-08-052-1/+43
* j721e: rm-cfg: Add resources for secure context of MCU R5Vignesh Raghavendra2019-07-312-1/+43
* j721e: board-cfg: Drop MSMC cache size from 4MB to 3MBti2019.02-rc4ti2019.02Andreas Dannenberg2019-07-111-1/+1
* linux-firmware: Update am65x/j721e sysfw to v2019.06ati2019.02-rc3Dan Murphy2019-07-091-1/+1
* j721e: rm-cfg: Start MAIN_0_R5_2 Tx and Rx at same levelNikhil Devshatwar2019-07-082-22/+7
* j721e: rm-cfg: Updated 2019.02 RM configNikhil Devshatwar2019-07-082-734/+941
* linux-firmware: Update am65x/j721e sysfw to v2019.06ti2019.02-rc2Suman Anna2019-06-271-1/+1
* Makefile: Fix HS builds by removing version reporting dependencyti2019.02-rc1Andrew F. Davis2019-06-111-2/+2
* linux-firmware: Update am65x/j721e sysfw to v2019.05Andreas Dannenberg2019-06-101-1/+1
* readme: Update TI firmware Git repository branch nameAndreas Dannenberg2019-06-101-1/+1
* Introduce initial J721E EVM supportAndreas Dannenberg2019-06-105-0/+1956
* include: Add J721E specific headers corresponding to SYSFWAndreas Dannenberg2019-06-103-0/+644
* gen_its.sh: Add SIG version and build info into the generated itbNishanth Menon2019-06-103-3/+19
* Makefile: Allow for builds for multiple SoCsAndreas Dannenberg2019-06-108-32/+101
* common.h: Move to be inside include folderNishanth Menon2019-06-102-1/+2
* common.h: Drop all AM65x specific header definitionsNishanth Menon2019-06-101-177/+3
* common.h: Make board config data structure names genericNishanth Menon2019-06-105-23/+15