aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Makefile: Update firmware binaries to v2020.07-RC307.01.00.001Dave Gerlach2020-09-011-1/+1
* soc: Introduce SoC specific MakefilesLokesh Vutla2020-08-141-4/+3
* scripts: gen_x509_combined_cert: Introduce script for generating combined boo...Lokesh Vutla2020-08-141-0/+3
* scripts: sysfw_boardcfg_blob_creator: Add support for combining board configu...Anand Balagopalakrishnan2020-08-141-0/+3
* Makefile: Update firmware binaries to v2020.07-RC2Suman Anna2020-08-141-1/+1
* Makefile: Update firmware binaries to v2020.04a07.00.00.00507.00.00.004Praneeth Bajjuri2020-05-281-1/+1
* Makefile: Update firmware binaries to v2020.04Praneeth Bajjuri2020-05-041-1/+1
* Makefile: Update firmware binaries to v2020.03Dave Gerlach2020-04-231-1/+1
* Makefile: Update firmware binaries to v2020.02Dave Gerlach2020-04-031-1/+1
* soc: am65x_sr2: Introduce support for evmDave Gerlach2020-03-261-1/+1
* scripts: Board configuration validation scriptti2020.00-rc4ti2020.00-rc3ti2020.00Justin Sobota2020-02-281-1/+6
* linux-firmware: Update am65x/j721e sysfw to v2019.12bSuman Anna2020-02-261-1/+1
* Makefile: Update the default cross compilerLokesh Vutla2020-02-261-1/+1
* Makefile: Include sysfw.itb as a build targetLokesh Vutla2020-02-261-2/+5
* linux-firmware: Update am65x/j721e sysfw to v2019.12ti2019.06-rc4Dan Murphy2020-01-211-1/+1
* linux-firmware: Update am65x/j721e sysfw to v2019.10ati2019.06-rc3Dan Murphy2020-01-031-1/+1
* linux-firmware: Update am65x/j721e sysfw to v2019.10ti2019.06-rc2ti2019.06-rc1Dan Murphy2019-11-271-1/+1
* build: Sign board configuration data on HSti2019.05-rc4ti2019.05-rc3ti2019.05-rc2ti2019.05Andrew F. Davis2019-11-041-1/+8
* linux-firmware: Update am65x/j721e sysfw to v2019.09ti2019.05-rc1Denys Dmytriyenko2019-10-311-1/+1
* linux-firmware: Update am65x/j721e sysfw to v2019.08ti2019.04-rc5ti2019.04-rc4ti2019.04-rc3ti2019.04-rc2ti2019.04-rc1ti2019.04Dan Murphy2019-09-111-1/+1
* linux-firmware: Update am65x/j721e sysfw to v2019.07aDan Murphy2019-09-031-1/+1
* build: Add support for enabling sysfw tracesLokesh Vutla2019-08-291-0/+3
* linux-firmware: Update am65x/j721e sysfw to v2019.07ti2019.03-rc1Andreas Dannenberg2019-08-061-1/+1
* linux-firmware: Update am65x/j721e sysfw to v2019.06ati2019.02-rc3Dan Murphy2019-07-091-1/+1
* linux-firmware: Update am65x/j721e sysfw to v2019.06ti2019.02-rc2Suman Anna2019-06-271-1/+1
* Makefile: Fix HS builds by removing version reporting dependencyti2019.02-rc1Andrew F. Davis2019-06-111-2/+2
* linux-firmware: Update am65x/j721e sysfw to v2019.05Andreas Dannenberg2019-06-101-1/+1
* gen_its.sh: Add SIG version and build info into the generated itbNishanth Menon2019-06-101-1/+1
* Makefile: Allow for builds for multiple SoCsAndreas Dannenberg2019-06-101-21/+57
* common.h: Move to be inside include folderNishanth Menon2019-06-101-1/+2
* Makefile: Use SoC variable to pick up relevant binaries and include pathsNishanth Menon2019-06-101-5/+8
* Makefile: Add -f to rm so that we can ignore nonexistent filesNishanth Menon2019-06-101-7/+7
* Makefile: Drop the asm ruleNishanth Menon2019-06-101-3/+0
* build: Default to use TI degenerate key for signing on non-HS devicesAndreas Dannenberg2019-06-101-0/+2
* build: Allow signing SYSFW with custom key on non-HS devicesAndreas Dannenberg2019-06-101-2/+7
* linux-firmware: Update am65x sysfw to v2019.04ati2019.01-rc5ti2019.01-rc4ti2019.01-rc3ti2019.01Praneeth Bajjuri2019-05-081-1/+1
* build: Add support for HS devicesAndrew F. Davis2019-04-241-0/+40
* linux-firmware: Update am65x sysfw to v2019.02Suman Anna2019-03-181-2/+2
* linux-firmware: Update am65x sysfw to v2018.10Andrew F. Davis2018-11-061-1/+1
* linux-firmware: Update am65x sysfw to v2018.09Andreas Dannenberg2018-10-291-1/+1
* Introduce framework to build SYSFW and config data into an ITBAndreas Dannenberg2018-09-131-0/+105