aboutsummaryrefslogtreecommitdiffstats
Commit message (Collapse)AuthorAgeFilesLines
* sec-cfg: Add secure_handover_config sectionDave Gerlach2020-10-161-0/+11
| | | | | | | | | | | Update the common.h headers to add new defines from SYSFW 2020.08. Starting from SYSFW v2020.08, a secure_handover_config section is mandatory in the security config. Otherwise the boot fails on all SoCs. Signed-off-by: Dave Gerlach <d-gerlach@ti.com>
* sec-cfg: Add secure_debug_config sectionSuman Anna2020-08-141-0/+12
| | | | | | | | | | | | | | | Update the common.h headers to add new defines from SYSFW 2020.07-rc1. Starting from SYSFW v2020.07-rc1, a secure_debug_config section is mandatory in the security config. Otherwise the boot fails on all SoCs. Fix this by adding a section for secure_debug_config with appropriate parameters configured on all on AM65x, AM65x SR2.0, J721E and J7200 SoCs. Signed-off-by: Suman Anna <s-anna@ti.com>
* sec-cfg: Add sa2ul_config sectionDave Gerlach2020-05-041-0/+9
| | | | | | | | | | | | Update the common.h headers to add new defines from SYSFW 2020.04. Starting from SYSFW v2020.04, an sa2ul_config section is mandatory in the security config. Otherwise the boot fails. Fix this by adding a section for sa2ul_config with all parameters configured to 0. Signed-off-by: Dave Gerlach <d-gerlach@ti.com>
* sec-cfg: Add dkek_config sectionDave Gerlach2020-04-231-0/+11
| | | | | | | | | | | | | Update the common.h headers to add new defines from SYSFW 2020.03. Starting from SYSFW v2020.03, a dkek_config section is mandatory in the security config. Otherwise the boot fails. Fix this by adding a section for dkek_config with HOST_ID_ALL in allowed_hosts and allow_dkek_export_tisci set. Signed-off-by: Dave Gerlach <d-gerlach@ti.com> Tested-by: Suman Anna <s-anna@ti.com>
* j721e: am65x: sec-cfg: Add otp_config sectionNikhil Devshatwar2020-01-211-1/+13
| | | | | | | | | | | | Update the common.h headers to add new defines from SYSFW 2019.12. Starting from SYSFW v2019.12, an otp_config section is mandatory in the security config. Otherwise the boot fails. Fix this by adding a section for opt_config with no other host having permission to OTP array. Signed-off-by: Nikhil Devshatwar <nikhil.nd@ti.com>
* Introduce initial J721E EVM supportAndreas Dannenberg2019-06-101-0/+62
Add the consolidated configuration files that were arrived at during J721E silicon wakeup. Note that SYSFW debug trace both to memory as well as to the UART is disabled in alignment with the production configuration used on AM65x. If debug trace output is desired during development refer to the SYSFW release documentation (referenced in the included README.md file) discussion related to 'trace_dst_enables' and 'trace_src_enables'. Signed-off-by: Andreas Dannenberg <dannenberg@ti.com> Reviewed-by: Suman Anna <s-anna@ti.com> Cc: Nishanth Menon <nm@ti.com> Cc: Peter Ujfalusi <peter.ujfalusi@ti.com> Cc: Lokesh Vutla <lokeshvutla@ti.com> Cc: Nikhil Devshatwar <nikhil.nd@ti.com>