aboutsummaryrefslogtreecommitdiffstats
path: root/soc/j721e
Commit message (Expand)AuthorAgeFilesLines
* sec-cfg: Add sa2ul_config sectionDave Gerlach2020-05-041-0/+9
* sec-cfg: Add dkek_config sectionDave Gerlach2020-04-231-0/+11
* j721e: Update to ABI 3.0 resource typesNikhil Devshatwar2020-04-032-1019/+1172
* rm-cfg: j721e: Partition generic IR resource across core0/core1ti2020.00-rc1ti2020-rc1ti2019.06-rc5ti2019.06Nikhil Devshatwar2020-01-241-3/+3
* HACK: soc: j721e: Do not cross max limit for RM entriesNikhil Devshatwar2020-01-212-251/+6
* soc: j721e: Partition nonsecure proxy and ring monitorsNikhil Devshatwar2020-01-212-3/+340
* j721e: am65x: sec-cfg: Add otp_config sectionNikhil Devshatwar2020-01-211-1/+13
* build: Add support for enabling sysfw tracesLokesh Vutla2019-08-291-0/+11
* HACK: j721e: rm-cfg: Use HOST_ALL for ethernet firmware flowsti2019.03-rc4ti2019.03-rc3ti2019.03-rc2ti2019.03Nikhil Devshatwar2019-08-132-9/+2
* j721e: rm-cfg: Partition GPIO interrupt routerNikhil Devshatwar2019-08-122-2/+9
* j721e: rm-cfg: Add resources for secure context of MCU R5Vignesh Raghavendra2019-07-312-1/+43
* j721e: board-cfg: Drop MSMC cache size from 4MB to 3MBti2019.02-rc4ti2019.02Andreas Dannenberg2019-07-111-1/+1
* j721e: rm-cfg: Start MAIN_0_R5_2 Tx and Rx at same levelNikhil Devshatwar2019-07-082-22/+7
* j721e: rm-cfg: Updated 2019.02 RM configNikhil Devshatwar2019-07-082-734/+941
* Introduce initial J721E EVM supportAndreas Dannenberg2019-06-105-0/+1956