aboutsummaryrefslogtreecommitdiffstats
path: root/soc
Commit message (Expand)AuthorAgeFilesLines
* soc: j7200: Update RM board config with latest dataNikhil Devshatwar2020-08-192-198/+520
* soc: j721e: Update RM board config after SYSFW 2020.07Nikhil Devshatwar2020-08-191-128/+128
* sec-cfg: Add secure_debug_config sectionSuman Anna2020-08-144-0/+48
* soc: Introduce SoC specific MakefilesLokesh Vutla2020-08-144-0/+143
* soc: j7200: rm-cfg: Auto generate from host-toolsNikhil Devshatwar2020-08-142-3/+1613
* soc: j7200: Add sysfw board config dataLokesh Vutla2020-08-145-0/+342
* am65x,am65x_sr2: Fix Main NavSS Rings for UDMAP HC Rx channelsSuman Anna2020-08-142-4/+4
* soc: j721e: rm-cfg: Reassign GPIO interrupt routersNikhil Devshatwar2020-08-112-35/+7
* soc: j721e: rm-cfg: Auto generate from the K3 Resource Partitioning toolNikhil Devshatwar2020-08-112-161/+173
* soc: j721e: board-cfg: Set MSMC cache size to 0Nikhil Devshatwar2020-06-191-1/+1
* j721e: rm-cfg: Switch back to non-secure host for C7x resourcesSuman Anna2020-05-191-23/+23
* j721e: rm-cfg: Reassign resources for Main R5FSS0ti2020.01.0007.00.00.00307.00.00.002Nikhil Devshatwar2020-05-062-107/+468
* j721e: rm-cfg: Switch to secure context for C7X resourcesSuman Anna2020-05-061-20/+20
* j721e: rm-cfg: Assign unallocated Main NavSS IR GIC_SPI lines to C71xSuman Anna2020-05-051-1/+1
* j721e: rm-cfg: Add NavSS IR resources for R5Fs and C66x DSPsSuman Anna2020-05-052-2/+72
* am65x,am65x_sr2: Fix MAIN2MCU interrupt routers for both R5F coresSuman Anna2020-05-054-6/+34
* am65x,am65x_sr2: rm-cfg: Fix Main NavSS IR outputs after ABI 3.0Suman Anna2020-05-054-7/+67
* sec-cfg: Add sa2ul_config sectionDave Gerlach2020-05-043-0/+27
* sec-cfg: Add dkek_config sectionDave Gerlach2020-04-233-0/+33
* am65x_sr2: Update to ABI 3.0 resource typesDave Gerlach2020-04-222-159/+112
* j721e: Update to ABI 3.0 resource typesNikhil Devshatwar2020-04-032-1019/+1172
* am65x: Update to ABI 3.0 resource typesLokesh Vutla2020-04-032-249/+136
* soc: am65x_sr2: Introduce support for evmDave Gerlach2020-03-265-0/+708
* rm-cfg: j721e: Partition generic IR resource across core0/core1ti2020.00-rc1ti2020-rc1ti2019.06-rc5ti2019.06Nikhil Devshatwar2020-01-241-3/+3
* HACK: soc: j721e: Do not cross max limit for RM entriesNikhil Devshatwar2020-01-212-251/+6
* soc: j721e: Partition nonsecure proxy and ring monitorsNikhil Devshatwar2020-01-212-3/+340
* j721e: am65x: sec-cfg: Add otp_config sectionNikhil Devshatwar2020-01-212-2/+26
* am65x: Correct R5F core 1 Host IDSam Nelson2019-08-301-1/+1
* build: Add support for enabling sysfw tracesLokesh Vutla2019-08-292-0/+22
* HACK: j721e: rm-cfg: Use HOST_ALL for ethernet firmware flowsti2019.03-rc4ti2019.03-rc3ti2019.03-rc2ti2019.03Nikhil Devshatwar2019-08-132-9/+2
* j721e: rm-cfg: Partition GPIO interrupt routerNikhil Devshatwar2019-08-122-2/+9
* am65x: rm-cfg: Add resources for secure context of MCU R5Vignesh Raghavendra2019-08-052-1/+43
* j721e: rm-cfg: Add resources for secure context of MCU R5Vignesh Raghavendra2019-07-312-1/+43
* j721e: board-cfg: Drop MSMC cache size from 4MB to 3MBti2019.02-rc4ti2019.02Andreas Dannenberg2019-07-111-1/+1
* j721e: rm-cfg: Start MAIN_0_R5_2 Tx and Rx at same levelNikhil Devshatwar2019-07-082-22/+7
* j721e: rm-cfg: Updated 2019.02 RM configNikhil Devshatwar2019-07-082-734/+941
* Introduce initial J721E EVM supportAndreas Dannenberg2019-06-105-0/+1956
* Makefile: Allow for builds for multiple SoCsAndreas Dannenberg2019-06-105-0/+712