diff options
author | Murali Karicheri | 2014-07-22 09:28:08 -0500 |
---|---|---|
committer | Murali Karicheri | 2014-12-03 10:30:12 -0600 |
commit | cc2751b55334bc37deb7300446444a1914e0bc96 (patch) | |
tree | 0871f473e3c3089941bde0fc699c1b05e7b58565 /drivers/net/ethernet/ti | |
parent | 2321e93e0a638a103cf3cc754060c2390724d4a2 (diff) | |
download | linux-cc2751b55334bc37deb7300446444a1914e0bc96.tar.gz linux-cc2751b55334bc37deb7300446444a1914e0bc96.tar.xz linux-cc2751b55334bc37deb7300446444a1914e0bc96.zip |
keystone: net: fix compiler warning
fix the unused dev warning during build
Signed-off-by: Murali Karicheri <m-karicheri2@ti.com>
Diffstat (limited to 'drivers/net/ethernet/ti')
-rw-r--r-- | drivers/net/ethernet/ti/keystone_pa2.c | 1 |
1 files changed, 0 insertions, 1 deletions
diff --git a/drivers/net/ethernet/ti/keystone_pa2.c b/drivers/net/ethernet/ti/keystone_pa2.c index 2a9b628c629..8734a0f1bd0 100644 --- a/drivers/net/ethernet/ti/keystone_pa2.c +++ b/drivers/net/ethernet/ti/keystone_pa2.c | |||
@@ -1679,7 +1679,6 @@ static int keystone_pa2_set_firmware(struct pa2_device *pa_dev, | |||
1679 | int pdsp, const unsigned int *buffer, int len) | 1679 | int pdsp, const unsigned int *buffer, int len) |
1680 | { | 1680 | { |
1681 | struct pa2_ppu_debug_regs __iomem *debug_reg = pa_dev->ppu[pdsp].debug; | 1681 | struct pa2_ppu_debug_regs __iomem *debug_reg = pa_dev->ppu[pdsp].debug; |
1682 | struct device *dev = pa_dev->dev; | ||
1683 | u32 i; | 1682 | u32 i; |
1684 | 1683 | ||
1685 | if ((pdsp < 0) || (pdsp >= PA2_NUM_PDSPS)) | 1684 | if ((pdsp < 0) || (pdsp >= PA2_NUM_PDSPS)) |