aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
-rw-r--r--arch/arm/Kconfig2
1 files changed, 1 insertions, 1 deletions
diff --git a/arch/arm/Kconfig b/arch/arm/Kconfig
index 74304ff17d6..5a6c3e71ea8 100644
--- a/arch/arm/Kconfig
+++ b/arch/arm/Kconfig
@@ -1766,7 +1766,7 @@ config HW_PERF_EVENTS
1766source "mm/Kconfig" 1766source "mm/Kconfig"
1767 1767
1768config FORCE_MAX_ZONEORDER 1768config FORCE_MAX_ZONEORDER
1769 int "Maximum zone order" if ARCH_SHMOBILE 1769 int "Maximum zone order" if ARCH_SHMOBILE || ARCH_KEYSTONE
1770 range 11 64 if ARCH_SHMOBILE 1770 range 11 64 if ARCH_SHMOBILE
1771 default "12" if SOC_AM33XX 1771 default "12" if SOC_AM33XX
1772 default "9" if SA1111 1772 default "9" if SA1111