aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'Documentation/devicetree/bindings/tty/serial/of-serial.txt')
-rw-r--r--Documentation/devicetree/bindings/tty/serial/of-serial.txt1
1 files changed, 1 insertions, 0 deletions
diff --git a/Documentation/devicetree/bindings/tty/serial/of-serial.txt b/Documentation/devicetree/bindings/tty/serial/of-serial.txt
index 1928a3e83cd..77054772a8f 100644
--- a/Documentation/devicetree/bindings/tty/serial/of-serial.txt
+++ b/Documentation/devicetree/bindings/tty/serial/of-serial.txt
@@ -37,6 +37,7 @@ Optional properties:
37- auto-flow-control: one way to enable automatic flow control support. The 37- auto-flow-control: one way to enable automatic flow control support. The
38 driver is allowed to detect support for the capability even without this 38 driver is allowed to detect support for the capability even without this
39 property. 39 property.
40- has-hw-flow-control: the hardware has flow control capability.
40 41
41Example: 42Example:
42 43